PESDxS1UL series

Unidirectional ESD protection diodes

Unidirectional ElectroStatic Discharge (ESD) protection diodes in a SOD882 leadless ultra small Surface Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • Ultra small SMD plastic package
  • ESD protection of one line
  • Max. peak pulse power: PPP = 150 W
  • Low clamping voltage: VCL = 20 V
  • AEC-Q101 qualified
  • Ultra low leakage current: IRM< 700 nA
  • ESD protection up to 30 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC 61000-4-5; (surge); IPP up to 15 A

Target applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • High-speed data lines
  • Parallel ports

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD12VS1ULDFN1006-21Unidirectional123830
PESD15VS1ULDFN1006-21Unidirectional153230
PESD24VS1ULDFN1006-21Unidirectional242323
PESD3V3S1ULDFN1006-21Unidirectional3.320730
PESD5V0S1ULDFN1006-21Unidirectional515230

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD12VS1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveG3PESD12VS1UL,315
( 9340 599 77315 )
PESD15VS1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveG4PESD15VS1UL,315
( 9340 599 78315 )
PESD24VS1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveG5PESD24VS1UL,315
( 9340 599 79315 )
PESD3V3S1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveG1PESD3V3S1UL,315
( 9340 599 75315 )
PESD5V0S1UL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveG2PESD5V0S1UL,315
( 9340 599 76315 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD12VS1ULPESD12VS1UL,315PESD12VS1ULAlways Pb-free111.00.521.92E911
PESD15VS1ULPESD15VS1UL,315PESD15VS1ULAlways Pb-free111.00.521.92E911
PESD24VS1ULPESD24VS1UL,315PESD24VS1ULAlways Pb-free111.00.521.92E911
PESD3V3S1ULPESD3V3S1UL,315PESD3V3S1ULAlways Pb-free111.00.521.92E911
PESD5V0S1ULPESD5V0S1UL,315PESD5V0S1ULAlways Pb-free111.00.521.92E911
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PESDXS1UL_SERUnidirectional ESD protection diodesData sheet2011-11-01
AN10753ESD protection for USB 2.0 interfacesApplication note2013-02-07
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-06-05

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.