PESDxS4UD series

Quadruple ESD protection diode arrays in a SOT457 package

Quadruple ElectroStatic Discharge (ESD) protection diode arrays in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package designed to protect up to 4 signal lines from the damage caused by ESD and other transients.

Features

  • ESD protection of up to 4 lines
  • ESD protection up to 30 kV
  • Max. peak pulse power: PPP = 200 W
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low leakage current: IRM = 50 pA
  • IEC 61000-4-5; (surge); IPP up to 20 A
  • Low clamping voltage: VCL = 12 V at IPP = 20 A
  • AEC-Q101 qualified

Target applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD24VS4UDSC-74; TSOP64Unidirectional244023
PESD3V3S4UDSC-74; TSOP64Unidirectional3.321530
PESD5V0S4UDSC-74; TSOP64Unidirectional516530

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD24VS4UD
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q1/T1ActiveK8PESD24VS4UD,115
( 9340 593 05115 )
PESD3V3S4UD
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q1/T1ActiveK4PESD3V3S4UD,115
( 9340 593 01115 )
PESD5V0S4UD
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q1/T1ActiveK5PESD5V0S4UD,115
( 9340 593 02115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD24VS4UDPESD24VS4UD,115PESD24VS4UDAlways Pb-free121.00.561.79E911
PESD3V3S4UDPESD3V3S4UD,115PESD3V3S4UDAlways Pb-free121.00.561.79E911
PESD5V0S4UDPESD5V0S4UD,115PESD5V0S4UDAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PESDXS4UD_SERQuadruple ESD protection diode arrays in a SOT457 packageData sheet2009-09-02
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
SOT457_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-30
SOT457_115TSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-30
SOT457_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-30
SOT457_165TSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-30
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsOutline drawing2018-11-28

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.