PESD5V0U4BF; PESD5V0U4BW

Ultra low capacitance bidirectional quadruple ESD protection arrays

Ultra low capacitance bidirectional quadruple ElectroStatic Discharge (ESD) protection arrays in ultra small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of up to four lines
  • ESD protection up to 10 kV
  • Ultra low diode capacitance: Cd = 2.9 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low leakage current: IRM = 5 nA
  • AEC-Q101 qualified

Target applications

  • Computers and peripherals
  • Portable electronics
  • Audio and video equipment
  • Subscriber Identity Module (SIM) card protection
  • Cellular handsets and accessories
  • FireWire
  • 10/100/1000 Mbit/s Ethernet
  • High-speed data lines
  • Communication systems

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD5V0U4BFXSON64Bidirectional52.910
PESD5V0U4BWSOT6654Bidirectional52.910

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD5V0U4BF
XSON6
(SOT886)
SOT886Reel 7" Q1/T1ActiveB1PESD5V0U4BF,115
( 9340 619 51115 )
PESD5V0U4BW

(SOT665)
SOT665Reel 7" Q1/T1ActiveA6PESD5V0U4BW,115
( 9340 619 53115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD5V0U4BF934061951315

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD5V0U4BFPESD5V0U4BF,115PESD5V0U4BFAlways Pb-free121.00.561.79E911
PESD5V0U4BWPESD5V0U4BW,115PESD5V0U4BWAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PESD5V0U4BF_PESD5V0U4BWUltra low capacitance bidirectional quadruple ESD protection arraysData sheet2008-08-14
SOT886_115XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2012-11-28
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyOutline drawing2018-11-14
SOT665plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-30
SOT665_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-12-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.