PESD5V0X1BQ; PESD5V0X1BT

Ultra low capacitance bidirectional ESD protection diodes

Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one signal line from the damage caused by ESD and other transients.

The devices may also be used for unidirectional ESD protection of up to two signal lines.

Features

  • Bidirectional ESD protection of one line
  • ESD protection up to 9 kV
  • Unidirectional ESD protection of up to two lines
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low diode capacitance: Cd = 0.9 pF
  • AEC-Q101 qualified
  • Very low leakage current: IRM = 1 nA

Target applications

  • USB interfaces
  • Subscriber Identity Module (SIM) card protection
  • Antenna protection
  • Computers, peripherals and printers
  • Radio Frequency (RF) protection
  • Cellular handsets and accessories
  • 10/100/1000 Mbit/s Ethernet
  • Portable electronics
  • FireWire n Communication systems
  • Asymmetric Digital Subscriber Line (ADSL)
  • Audio and video equipment
  • High-speed data lines

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD5V0X1BQSOT6631Bidirectional50.99
PESD5V0X1BTSOT231Bidirectional50.99

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD5V0X1BQ

(SOT663)
SOT663Reel 7" Q1/T1ActiveE6PESD5V0X1BQ,115
( 9340 621 83115 )
PESD5V0X1BT

(SOT23)
SOT23Reel 7" Q3/T4ActiveU3%PESD5V0X1BT,215
( 9340 621 82215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD5V0X1BT/DG934062813215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD5V0X1BQPESD5V0X1BQ,115PESD5V0X1BQAlways Pb-free121.00.561.79E911
PESD5V0X1BTPESD5V0X1BT,215PESD5V0X1BTAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PESD5V0X1BQ_PESD5V0X1BTUltra low capacitance bidirectional ESD protection diodesData sheet2008-10-29
SOT663plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-30
SOT663_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-12-03
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.