PESDxL2UM series

Low capacitance double ESD protection diode

Low capacitance ESD protection diode in a three pad SOT883 leadless ultra small plastic package designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.

Features

  • Uni-directional ESD protection of two lines or bi-directional ESD protection of one line
  • Reverse standoff voltage 3.3 and 5 V
  • Low diode capacitance
  • Ultra low leakage current
  • Leadless ultra small SOT883 surface mount package (1 x 0.6 x 0.5 mm)
  • Board space 1.17 mm² (approx. 10pct of SOT23)
  • ESD protection >15 kV
  • IEC 61000-4-2; level 4 (ESD); 15 kV (air) or 8 kV (contact).
  • AEC-Q101 qualified

Target applications

  • Cellular handsets and accessories
  • Portable electronics
  • Computers and peripherals
  • Communication systems
  • Audio and video equipment.

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD3V3L2UMDFN1006-32Unidirectional3.32215
PESD5V0L2UMDFN1006-32Unidirectional51615

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD3V3L2UM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveF2PESD3V3L2UM,315
( 9340 577 82315 )
PESD5V0L2UM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveF1PESD5V0L2UM,315
( 9340 577 83315 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD3V3L2UM934057782115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD3V3L2UMPESD3V3L2UM,315PESD3V3L2UMAlways Pb-free121.00.561.79E911
PESD5V0L2UMPESD5V0L2UM,315PESD5V0L2UMAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PESDXL2UM_SERLow capacitance double ESD protection diodeData sheet2005-05-22
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.