PESDxL4UF; PESDxL4UG; PESDxL4UW

Low capacitance unidirectional quadruple ESD protection diode arrays

Low capacitance unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in small Surface-Mounted Device (SMD) plastic packages designed to protect up to four signal lines from the damage caused by ESD and other transients.

Features

  • ESD protection of up to four lines
  • Low diode capacitance
  • Max. peak pulse power: PPP = 30 W
  • Low clamping voltage: VCL = 12 V
  • Ultra low leakage current: IRM = 5 nA
  • ESD protection up to 20 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 2.5 A
  • AEC-Q101 qualified

Target applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD3V3L4UFXSON64Unidirectional3.32220
PESD3V3L4UGTSSOP54Unidirectional3.32220
PESD3V3L4UWSOT6654Unidirectional3.32220
PESD5V0L4UFXSON64Unidirectional51620
PESD5V0L4UGTSSOP54Unidirectional51620
PESD5V0L4UWSOT6654Unidirectional51620

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD3V3L4UF
XSON6
(SOT886)
SOT886Reel 7" Q1/T1ActiveA5PESD3V3L4UF,115
( 9340 611 94115 )
PESD3V3L4UG
TSSOP5
(SOT353)
SOT353Reel 7" Q1/T1ActiveL1%PESD3V3L4UG,115
( 9340 577 84115 )
PESD3V3L4UW

(SOT665)
SOT665Reel 7" Q1/T1ActiveA2PESD3V3L4UW,115
( 9340 577 91115 )
PESD5V0L4UF
XSON6
(SOT886)
SOT886Reel 7" Q1/T1ActiveA6PESD5V0L4UF,115
( 9340 611 98115 )
PESD5V0L4UG
TSSOP5
(SOT353)
SOT353Reel 7" Q1/T1ActiveL2%PESD5V0L4UG,115
( 9340 577 85115 )
PESD5V0L4UW

(SOT665)
SOT665Reel 7" Q1/T1ActiveA1PESD5V0L4UW,115
( 9340 577 92115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD5V0L4UW/DG934061831115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD3V3L4UFPESD3V3L4UF,115PESD3V3L4UFAlways Pb-free121.00.561.79E911
PESD3V3L4UGPESD3V3L4UG,115PESD3V3L4UGweek 31, 2003121.00.561.79E911
PESD3V3L4UWPESD3V3L4UW,115PESD3V3L4UWAlways Pb-free121.00.561.79E911
PESD5V0L4UFPESD5V0L4UF,115PESD5V0L4UFAlways Pb-free121.00.561.79E911
PESD5V0L4UGPESD5V0L4UG,115PESD5V0L4UGweek 31, 2003121.00.561.79E911
PESD5V0L4UWPESD5V0L4UW,115PESD5V0L4UWAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
PESDXL4UF_G_WLow capacitance unidirectional quadruple ESD protection diode arraysData sheet2008-02-27
SOT353_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-16
SOT353_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
SOT353_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-15
MAR_SOT353MAR_SOT353 TopmarkTop marking2013-06-03
SOT353plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT886_115XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2012-11-28
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyOutline drawing2018-11-14
SOT665plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-30
SOT665_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-12-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.