TVS diodes, 24 W/40 W (automotive)

For outstanding protection against transient over-voltage

Nexperia's unidirectional TVS diodes are designed for protection against transient over-voltage. They are available in the plastic surface-mounted SOT23 package.

Key features and benefits

  • Rated peak pulse power: PTVS series, PPPM = 400 W (350 W for 3.3 V): MMBZ series, PPPM = 24 up to 40 W
  • Double peak pulse power compared to competition in same or similar package
  • Reverse standoff voltage range for PTVS: VRWM = 3.3 up to 64 V for MMBZ: VRWM = 8.5 up to 26 V
  • AEC-Q101 qualified

Key applications

  • Power supplies
  • Power management
  • Automotive applications
  • Telecommunication circuits

Parametric search

Transient Voltage Suppressors (TVS)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
MMBZxAL series Low capacitance unidirectional double ESD protection diodes ACT
MMBZ10VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ12VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ15VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ18VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ20VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ27VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ33VAL Low capacitance unidirectional double ESD protection diode Production
MMBZ5V6AL Low capacitance unidirectional double ESD protection diode Production
MMBZ6V2AL Low capacitance unidirectional double ESD protection diode Production
MMBZ6V8AL Low capacitance unidirectional double ESD protection diode Production
MMBZ9V1AL Low capacitance unidirectional double ESD protection diode Production
MMBZxVCL; MMBZxVDL series Double ESD protection diodes for transient overvoltage suppression ACT
MMBZ15VDL Double ESD protection diode for transient overvoltage suppression Production
MMBZ18VCL Double ESD protection diode for transient overvoltage suppression Production
MMBZ20VCL Production
MMBZ27VCL Production
MMBZ33VCL Production
MMBZ12VDL Double ESD protection diodes for transient overvoltage suppression Production
MMBZ16VAL High surge current unidirectional double ESD protection diodes Production
MMBZ16VTAL High surge current unidirectional double ESD protection diodes Production

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_ESD_automotive_application_guide_201708 Application guide ESD protection automotive Brochure 2017-11-16

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.