MMBZxAL series

Low capacitance unidirectional double ESD protection diodes

Unidirectional double ElectroStatic Discharge (ESD) protection diodes in a common anode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The devices are designed for ESD and transient overvoltage protection of up to two signal lines.

Features

  • Unidirectional ESD protection of two lines
  • ESD protection up to 30 kV (contact discharge)
  • Bidirectional ESD protection of one line
  • IEC 61000-4-2; level 4 (ESD)
  • Low diode capacitance: Cd ≤ 280 pF
  • IEC 61643-321
  • Rated peak pulse power: PPPM = 40 W
  • AEC-Q101 qualified
  • Ultra low leakage current: IRM = 5 nA

Target applications

  • Computers and peripherals
  • Automotive electronic control units
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)ConfigurationNo of protected linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
MMBZ10VALSOT2324Unidirectional29.510.514.21.70.02150
MMBZ12VALSOT2340Unidirectional211.412.6172.350.005150
MMBZ15VALSOT2340Unidirectional214.2515.75211.90.005150
MMBZ18VALSOT2340Unidirectional217.118.9251.60.005150
MMBZ20VALSOT2340Unidirectional21921281.40.005150
MMBZ27VALSOT2340Unidirectional225.6528.354010.005150
MMBZ33VALSOT2340Unidirectional231.3534.65460.870.005150
MMBZ5V6ALSOT2324Unidirectional25.325.88835150
MMBZ6V2ALSOT2324Unidirectional25.896.518.72.760.2150
MMBZ6V8ALSOT2324Unidirectional26.487.149.62.50.3150
MMBZ9V1ALSOT2324Unidirectional28.659.56141.70.1150

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
MMBZ10VAL

(SOT23)
SOT23Reel 7" Q3/T4ActiveRV%MMBZ10VAL,215
( 9340 634 67215 )
MMBZ12VAL

(SOT23)
SOT23Reel 7" Q3/T4Active%H1MMBZ12VAL,215
( 9340 617 96215 )
MMBZ15VAL

(SOT23)
SOT23Reel 7" Q3/T4Active%H2MMBZ15VAL,215
( 9340 617 97215 )
MMBZ18VAL

(SOT23)
SOT23Reel 7" Q3/T4Active%H3MMBZ18VAL,215
( 9340 617 98215 )
MMBZ20VAL

(SOT23)
SOT23Reel 7" Q3/T4Active%H4MMBZ20VAL,215
( 9340 617 99215 )
MMBZ27VAL

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive%H5MMBZ27VAL,235
( 9340 618 01235 )
Reel 7" Q3/T4Active%H5MMBZ27VAL,215
( 9340 618 01215 )
MMBZ33VAL

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive%H6MMBZ33VALVL
( 9340 618 02235 )
Reel 7" Q3/T4Active%H6MMBZ33VAL,215
( 9340 618 02215 )
MMBZ5V6AL

(SOT23)
SOT23Reel 7" Q3/T4ActiveRR%MMBZ5V6AL,215
( 9340 634 62215 )
MMBZ6V2AL

(SOT23)
SOT23Reel 7" Q3/T4ActiveRS%MMBZ6V2AL,215
( 9340 634 64215 )
MMBZ6V8AL

(SOT23)
SOT23Reel 7" Q3/T4ActiveRT%MMBZ6V8AL,215
( 9340 634 65215 )
MMBZ9V1AL

(SOT23)
SOT23Reel 7" Q3/T4ActiveRU%MMBZ9V1AL,215
( 9340 634 66215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
MMBZ12VAL/DG934062237215
MMBZ15VAL/DG934062238215
MMBZ18VAL/DG934062239215
MMBZ20VAL/DG934062241215
MMBZ27VAL/DG934062242215
MMBZ33VAL/DG934062243215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
MMBZ10VALMMBZ10VAL,215MMBZ10VALAlways Pb-free121.00.561.79E911
MMBZ12VALMMBZ12VAL,215MMBZ12VALAlways Pb-free121.00.561.79E911
MMBZ15VALMMBZ15VAL,215MMBZ15VALAlways Pb-free121.00.561.79E911
MMBZ18VALMMBZ18VAL,215MMBZ18VALAlways Pb-free121.00.561.79E911
MMBZ20VALMMBZ20VAL,215MMBZ20VALAlways Pb-free121.00.561.79E911
MMBZ27VALMMBZ27VAL,235MMBZ27VALAlways Pb-free121.00.561.79E911
MMBZ27VALMMBZ27VAL,215MMBZ27VALAlways Pb-free121.00.561.79E911
MMBZ33VALMMBZ33VALVLMMBZ33VAL121.00.561.79E9
MMBZ33VALMMBZ33VAL,215MMBZ33VALAlways Pb-free121.00.561.79E911
MMBZ5V6ALMMBZ5V6AL,215MMBZ5V6ALAlways Pb-free121.00.561.79E911
MMBZ6V2ALMMBZ6V2AL,215MMBZ6V2ALAlways Pb-free121.00.561.79E911
MMBZ6V8ALMMBZ6V8AL,215MMBZ6V8ALAlways Pb-free121.00.561.79E911
MMBZ9V1ALMMBZ9V1AL,215MMBZ9V1ALAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
MMBZXAL_SERLow capacitance unidirectional double ESD protection diodesData sheet2010-01-29
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.