×

TVS 400 W / 600 W

For outstanding protection against transient over-voltage

Key features and benefits

  • Industry‘s smallest packages in the 600 / 400 W surge protection class
  • Small FlatPower packages SOD123W/128, only 1 mm high
  • AEC-Q101 qualified
  • Low reverse leakage current (down to 1 nA typical)
  • Rated peak pulse power: PPPM = 600 W
  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V
  • Very low package height: 1 mm
     

Key applications

  • Power supply protection
  • Automotive application
  • Industrial application
  • Power management

Parametric search

TVS 400 W / 600 W
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PTVSxP1UP 600 W Transient Voltage Suppressor ACT
PTVS10VP1UP 600 W Transient Voltage Suppressor Production
PTVS11VP1UP 600 W Transient Voltage Suppressor Production
PTVS12VP1UP 600 W Transient Voltage Suppressor Production
PTVS13VP1UP 600 W Transient Voltage Suppressor Production
PTVS14VP1UP 600 W Transient Voltage Suppressor Production
PTVS15VP1UP 600 W Transient Voltage Suppressor Production
PTVS16VP1UP 600 W Transient Voltage Suppressor Production
PTVS17VP1UP 600 W Transient Voltage Suppressor Production
PTVS18VP1UP 600 W Transient Voltage Suppressor Production
PTVS20VP1UP 600 W Transient Voltage Suppressor Production
PTVS22VP1UP 600 W Transient Voltage Suppressor Production
PTVS24VP1UP 600 W Transient Voltage Suppressor Production
PTVS26VP1UP 600 W Transient Voltage Suppressor Production
PTVS28VP1UP 600 W Transient Voltage Suppressor Production
PTVS30VP1UP 600 W Transient Voltage Suppressor Production
PTVS33VP1UP 600 W Transient Voltage Suppressor Production
PTVS36VP1UP 600 W Transient Voltage Suppressor Production
PTVS3V3P1UP 600 W Transient Voltage Suppressor Production
PTVS40VP1UP 600 W Transient Voltage Suppressor Production
PTVS43VP1UP 600 W Transient Voltage Suppressor Production
PTVS45VP1UP 600 W Transient Voltage Suppressor Production
PTVS48VP1UP 600 W Transient Voltage Suppressor Production
PTVS51VP1UP 600 W Transient Voltage Suppressor Production
PTVS54VP1UP 600 W Transient Voltage Suppressor Production
PTVS58VP1UP 600 W Transient Voltage Suppressor Production
PTVS5V0P1UP 600 W Transient Voltage Suppressor Production
PTVS60VP1UP 600 W Transient Voltage Suppressor Production
PTVS64VP1UP 600 W Transient Voltage Suppressor Production
PTVS6V0P1UP 600 W Transient Voltage Suppressor Production
PTVS6V5P1UP 600 W Transient Voltage Suppressor Production
PTVS7V0P1UP 600 W Transient Voltage Suppressor Production
PTVS7V5P1UP 600 W Transient Voltage Suppressor Production
PTVS8V0P1UP 600 W Transient Voltage Suppressor Production
PTVS8V5P1UP 600 W Transient Voltage Suppressor Production
PTVS9V0P1UP 600 W Transient Voltage Suppressor Production
PTVSxP1UTP series High-temperature 600 W Transient Voltage Suppressor ACT
PTVS10VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVSxS1UR 400 W Transient Voltage Suppressor ACT
PTVS10VS1UR 400 W Transient Voltage Suppressor Production
PTVS11VS1UR 400 W Transient Voltage Suppressor Production
PTVS12VS1UR 400 W Transient Voltage Suppressor Production
PTVS13VS1UR 400 W Transient Voltage Suppressor Production
PTVS14VS1UR 400 W Transient Voltage Suppressor Production
PTVS15VS1UR 400 W Transient Voltage Suppressor Production
PTVS16VS1UR 400 W Transient Voltage Suppressor Production
PTVS17VS1UR 400 W Transient Voltage Suppressor Production
PTVS18VS1UR 400 W Transient Voltage Suppressor Production
PTVS20VS1UR 400 W Transient Voltage Suppressor Production
PTVS22VS1UR 400 W Transient Voltage Suppressor Production
PTVS24VS1UR 400 W Transient Voltage Suppressor Production
PTVS26VS1UR 400 W Transient Voltage Suppressor Production
PTVS28VS1UR 400 W Transient Voltage Suppressor Production
PTVS30VS1UR 400 W Transient Voltage Suppressor Production
PTVS33VS1UR 400 W Transient Voltage Suppressor Production
PTVS36VS1UR 400 W Transient Voltage Suppressor Production
PTVS3V3S1UR 400 W Transient Voltage Suppressor Production
PTVS40VS1UR 400 W Transient Voltage Suppressor Production
PTVS43VS1UR 400 W Transient Voltage Suppressor Production
PTVS45VS1UR 400 W Transient Voltage Suppressor Production
PTVS48VS1UR 400 W Transient Voltage Suppressor Production
PTVS51VS1UR 400 W Transient Voltage Suppressor Production
PTVS54VS1UR 400 W Transient Voltage Suppressor Production
PTVS58VS1UR 400 W Transient Voltage Suppressor Production
PTVS5V0S1UR 400 W Transient Voltage Suppressor Production
PTVS60VS1UR 400 W Transient Voltage Suppressor Production
PTVS64VS1UR 400 W Transient Voltage Suppressor Production
PTVS6V0S1UR 400 W Transient Voltage Suppressor Production
PTVS7V0S1UR 400 W Transient Voltage Suppressor Production
PTVS7V5S1UR 400 W Transient Voltage Suppressor Production
PTVS8V0S1UR 400 W Transient Voltage Suppressor Production
PTVS8V5S1UR 400 W Transient Voltage Suppressor Production
PTVS9V0S1UR 400 W Transient Voltage Suppressor Production
PTVSxS1UTR series High-temperature 400 W Transient Voltage Suppressor ACT
PTVS10VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS11VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS13VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS16VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS20VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS28VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS3V3S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS9V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
MMBZ27VU-A TVS device for surge protection of interface and supply lines Production
PTVS10VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS10VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS10VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS10VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS11VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS11VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS11VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS12VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS13VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS13VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS14VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS15VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS16VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS16VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS16VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS17VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS18VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS20VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS20VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS20VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS22VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS28VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS28VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS30VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS3V3P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS3V3S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS43VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS45VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS48VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS51VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS54VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS58VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS60VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS60VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VP1UP-Q 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VS1UR-Q 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS6V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS6V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS7V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS7V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS8V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS8V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS8V5P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5S1UR-Q 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
PTVS9V0P1UP-Q 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP-Q High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0S1UTR-Q High-temperature 400 W Transient Voltage Suppressor Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21

Marcom graphics (1)

File name Title Type Date
CFP5_SOD128_mk plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference