TVS diodes, 600 W

For outstanding protection against transient over-voltage

Key features and benefits

  • Industry‘s smallest packages in the 600 / 400 W surge protection class
  • Small FlatPower packages SOD123W/128, only 1 mm high
  • AEC-Q101 qualified
  • Low reverse leakage current (down to 1 nA typical)

Parametric search

TVS diodes, 600 W
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PTVSxP1UP 600 W Transient Voltage Suppressor ACT
PTVS10VP1UP 600 W Transient Voltage Suppressor Production
PTVS11VP1UP 600 W Transient Voltage Suppressor Production
PTVS12VP1UP 600 W Transient Voltage Suppressor Production
PTVS13VP1UP 600 W Transient Voltage Suppressor Production
PTVS14VP1UP 600 W Transient Voltage Suppressor Production
PTVS15VP1UP 600 W Transient Voltage Suppressor Production
PTVS16VP1UP 600 W Transient Voltage Suppressor Production
PTVS17VP1UP 600 W Transient Voltage Suppressor Production
PTVS18VP1UP 600 W Transient Voltage Suppressor Production
PTVS20VP1UP 600 W Transient Voltage Suppressor Production
PTVS22VP1UP 600 W Transient Voltage Suppressor Production
PTVS24VP1UP 600 W Transient Voltage Suppressor Production
PTVS26VP1UP 600 W Transient Voltage Suppressor Production
PTVS28VP1UP 600 W Transient Voltage Suppressor Production
PTVS30VP1UP 600 W Transient Voltage Suppressor Production
PTVS33VP1UP 600 W Transient Voltage Suppressor Production
PTVS36VP1UP 600 W Transient Voltage Suppressor Production
PTVS3V3P1UP 600 W Transient Voltage Suppressor Production
PTVS40VP1UP 600 W Transient Voltage Suppressor Production
PTVS43VP1UP 600 W Transient Voltage Suppressor Production
PTVS45VP1UP 600 W Transient Voltage Suppressor Production
PTVS48VP1UP 600 W Transient Voltage Suppressor Production
PTVS51VP1UP 600 W Transient Voltage Suppressor Production
PTVS54VP1UP 600 W Transient Voltage Suppressor Production
PTVS58VP1UP 600 W Transient Voltage Suppressor Production
PTVS5V0P1UP 600 W Transient Voltage Suppressor Production
PTVS60VP1UP 600 W Transient Voltage Suppressor Production
PTVS64VP1UP 600 W Transient Voltage Suppressor Production
PTVS6V0P1UP 600 W Transient Voltage Suppressor Production
PTVS6V5P1UP 600 W Transient Voltage Suppressor Production
PTVS7V0P1UP 600 W Transient Voltage Suppressor Production
PTVS7V5P1UP 600 W Transient Voltage Suppressor Production
PTVS8V0P1UP 600 W Transient Voltage Suppressor Production
PTVS8V5P1UP 600 W Transient Voltage Suppressor Production
PTVS9V0P1UP 600 W Transient Voltage Suppressor Production
PTVSxP1UTP series High-temperature 600 W Transient Voltage Suppressor ACT
PTVS10VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS11VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS12VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS13VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS14VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS15VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS16VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS17VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS18VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS20VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS22VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS24VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS26VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS28VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS30VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS33VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS36VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS3V3P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS40VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS43VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS45VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS48VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS51VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS54VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS58VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS5V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS60VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS64VP1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS6V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS7V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS8V5P1UTP High-temperature 600 W Transient Voltage Suppressor Production
PTVS9V0P1UTP High-temperature 600 W Transient Voltage Suppressor Production

Line card (1)

File name Title Type Date
2017-0058_NEX_ESD_linecard_939775017689 ESD protection, TVS devices, and EMI filtering Line card 2017-06-12

Marcom graphics (1)

File name Title Type Date
CFP5_SOD128_mk plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.