Antenna protection (NFC, WiFi, etc.)

Safer circuits through dedicated devices

ESD protection solution tailored to the requirements of Near Field Communication (NFC) antennas in mobile devices. Minimizes intermodular distortion and delivers exceptional clamping performance.

Key features and benefits

  • Ultra small package options
  • Ultra low capacitance down to 0.4 pF
  • Very small variation of capacitance over voltage range to minimize intermodulation distortion
  • Very good clamping performance for an optimal protection of sensitive NFC controller ICs

Key applications

  • NFC antenna protection
  • Protection of audio interfaces
  • Protection of high speed data lines with high (> 5 V) voltage levels

Parametric search

Antenna protection (NFC, WiFi, etc.)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD18VF1BL Ultra low capacitance bidirectional ESD protection diode Production
PESD24VF1BL Ultra low capacitance bidirectional ESD protection diode Production
PESD30VF1BL Bidirectional ESD protection diode Production
PESD5V0F1BL Femtofarad bidirectional ESD protection diode Production

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21

Leaflet (1)

File name Title Type Date
Nexperia_NFC_Antenna_Protection_diodes_leaflet NFC Antenna Protection Diodes Leaflet 2019-05-31

Marcom graphics (1)

File name Title Type Date
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.