Automotive Ethernet

ESD protection for automotive Ethernet applications

Ethernet is seen as an universal and flexible alternative to CAN or FlexRay networks. It is used for modules that need to process more data and need higher data rates such as driver assistance or back-bone networks. The standard BroadR-Reach has been defined by Broadcom and has been transferred into the OPEN Alliance Special Interest Group. In line with our ambitious quality philosophy, Nexperia offers tailored ESD protection concepts to secure Ethernet applications.

Parametric search

Automotive Ethernet
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-AX Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-D Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-X Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD5V0U1BA Low capacitance bidirectional ESD protection diode Production
PRTR5V0U4D Ultra low capacitance quadruple rail-to-rail ESD protection Production

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.