Automotive TVS diodes, 400 W

For outstanding protection against transient over-voltage

Key features and benefits

  • Industry‘s smallest packages in the 600 / 400 W surge protection class
  • Small FlatPower packages SOD123W/128, only 1 mm high
  • AEC-Q101 qualified
  • Low reverse leakage current (down to 1 nA typical)

Key applications

Parametric search

Automotive Transient Voltage Suppressors (TVS)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PTVSxS1UR (Automotive) 400 W Transient Voltage Suppressor ACT
PTVS10VS1UR 400 W Transient Voltage Suppressor Production
PTVS11VS1UR 400 W Transient Voltage Suppressor Production
PTVS12VS1UR 400 W Transient Voltage Suppressor Production
PTVS13VS1UR 400 W Transient Voltage Suppressor Production
PTVS14VS1UR 400 W Transient Voltage Suppressor Production
PTVS15VS1UR 400 W Transient Voltage Suppressor Production
PTVS16VS1UR 400 W Transient Voltage Suppressor Production
PTVS17VS1UR 400 W Transient Voltage Suppressor Production
PTVS18VS1UR 400 W Transient Voltage Suppressor Production
PTVS20VS1UR 400 W Transient Voltage Suppressor Production
PTVS22VS1UR 400 W Transient Voltage Suppressor Production
PTVS24VS1UR 400 W Transient Voltage Suppressor Production
PTVS26VS1UR 400 W Transient Voltage Suppressor Production
PTVS28VS1UR 400 W Transient Voltage Suppressor Production
PTVS30VS1UR 400 W Transient Voltage Suppressor Production
PTVS33VS1UR 400 W Transient Voltage Suppressor Production
PTVS36VS1UR 400 W Transient Voltage Suppressor Production
PTVS3V3S1UR 400 W Transient Voltage Suppressor Production
PTVS40VS1UR 400 W Transient Voltage Suppressor Production
PTVS43VS1UR 400 W Transient Voltage Suppressor Production
PTVS45VS1UR 400 W Transient Voltage Suppressor Production
PTVS48VS1UR 400 W Transient Voltage Suppressor Production
PTVS51VS1UR 400 W Transient Voltage Suppressor Production
PTVS54VS1UR 400 W Transient Voltage Suppressor Production
PTVS58VS1UR 400 W Transient Voltage Suppressor Production
PTVS5V0S1UR 400 W Transient Voltage Suppressor Production
PTVS60VS1UR 400 W Transient Voltage Suppressor Production
PTVS64VS1UR 400 W Transient Voltage Suppressor Production
PTVS6V0S1UR 400 W Transient Voltage Suppressor Production
PTVS6V5S1UR 400 W Transient Voltage Suppressor Production
PTVS7V0S1UR 400 W Transient Voltage Suppressor Production
PTVS7V5S1UR 400 W Transient Voltage Suppressor Production
PTVS8V0S1UR 400 W Transient Voltage Suppressor Production
PTVS8V5S1UR 400 W Transient Voltage Suppressor Production
PTVS9V0S1UR 400 W Transient Voltage Suppressor Production
PTVS10VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS10VU1UPA 300 W Transient Voltage Suppressor Production
PTVS11VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS12VU1UPA 300 W Transient Voltage Suppressor Production
PTVS13VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS14VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS15VU1UPA 300 W Transient Voltage Suppressor Production
PTVS16VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS17VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS18VU1UPA 300 W Transient Voltage Suppressor Production
PTVS20VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS22VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS24VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS26VU1UPA 300 W Transient Voltage Suppressor Production
PTVS28VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS30VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS33VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS36VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS3V3S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS40VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS43VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS45VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS48VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS51VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS54VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS58VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS5V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS60VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS64VS1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS6V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS7V5U1UPA 300 W Transient Voltage Suppressor Production
PTVS8V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS8V5S1UTR High-temperature 400 W Transient Voltage Suppressor Production
PTVS9V0S1UTR High-temperature 400 W Transient Voltage Suppressor Production

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_ESD_automotive_application_guide_201708 Application guide ESD protection automotive Brochure 2017-11-16

Marcom graphics (1)

File name Title Type Date
CFP3_SOD123W_mk plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.