Features and benefits
- Unidirectional ESD protection of two lines
- ESD protection up to 30 kV (contact discharge)
- Bidirectional ESD protection of one line
- IEC 61000-4-2; level 4 (ESD)
- Low diode capacitance: Cd ≤ 140 pF
- IEC 61643-321
- Rated peak pulse power: PPPM ≤ 40 W
- AEC-Q101 qualified
- Ultra low leakage current: IRM ≤ 5 nA
Applications
- Computers and peripherals
- Automotive electronic control units
- Audio and video equipment
- Portable electronics
- Cellular handsets and accessories
Parametrics
Type number | Package version | PPPM @10/1000 µs [max] (W) | VRWM (V) | Configuration | # of lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|
MMBZ12VDL | SOT23 | 40 | 8.58.5 | Unidirectional | 2 | 11.4 | 12.6 | 17 | 2.35 | 0.005 | 150 |
MMBZ15VDL | SOT23 | 40 | 12.812.8 | Unidirectional | 2 | 14.3 | 15.8 | 21.2 | 1.9 | 0.005 | 150 |
MMBZ18VCL | SOT23 | 40 | 14.514.5 | Unidirectional | 2 | 17.1 | 18.9 | 25 | 1.6 | 0.005 | 150 |
MMBZ20VCL | SOT23 | 40 | 1717 | Unidirectional | 2 | 19 | 21 | 28 | 1.4 | 0.005 | 150 |
MMBZ27VCL | SOT23 | 40 | 2222 | Unidirectional | 2 | 25.65 | 28.35 | 38 | 1 | 0.005 | 150 |
MMBZ33VCL | SOT23 | 40 | 2626 | Unidirectional | 2 | 31.35 | 34.65 | 46 | 0.87 | 0.005 | 150 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
MMBZ12VDL | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %MA | MMBZ12VDL,215 ( 9340 618 03215 ) | |
MMBZ15VDL | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %MB | MMBZ15VDL,215 ( 9340 618 09215 ) | |
MMBZ18VCL | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %MC | MMBZ18VCL,215 ( 9340 618 11215 ) | |
MMBZ20VCL | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %MD | MMBZ20VCL,215 ( 9340 618 12215 ) | |
MMBZ27VCL | ![]() (SOT23) | SOT23 | Reel 11" Q3/T4, LargePack | Active | %ME | MMBZ27VCL,235 ( 9340 618 13235 ) | |
Reel 7" Q3/T4 | Active | %ME | MMBZ27VCL,215 ( 9340 618 13215 ) | ||||
MMBZ33VCL | ![]() (SOT23) | SOT23 | Reel 7" Q3/T4 | Active | %MF | MMBZ33VCL,215 ( 9340 618 14215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
MMBZ12VDL/DG | 934062244215 | |||||
MMBZ15VDL/DG | 934062245215 | |||||
MMBZ18VCL/DG | 934062246215 | |||||
MMBZ20VCL/DG | 934062247215 | |||||
MMBZ27VCL/DG | 934062248215 | |||||
MMBZ33VCL/DG | 934062249215 |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | MSL | MSL leadfree |
---|---|---|---|---|---|---|
MMBZ12VDL | MMBZ12VDL,215 | MMBZ12VDL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ15VDL | MMBZ15VDL,215 | MMBZ15VDL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ18VCL | MMBZ18VCL,215 | MMBZ18VCL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ20VCL | MMBZ20VCL,215 | MMBZ20VCL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ27VCL | MMBZ27VCL,235 | MMBZ27VCL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ27VCL | MMBZ27VCL,215 | MMBZ27VCL | ![]() ![]() | Always Pb-free | 1 | 1 |
MMBZ33VCL | MMBZ33VCL,215 | MMBZ33VCL | ![]() ![]() | Always Pb-free | 1 | 1 |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2020-05-13 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.