CAN/CAN-FD/LIN

Dedicated ESD protection devices to ensure safe operation

In-vehicle networks consists of multiple mircoprocessors communicating over different networks. LIN and CAN (FD) are highly reliable in-vehicle network protocols to handle the car's physically challenging environment. Nexperia offers dedicated ESD protection devices meeting emission, immunity and signal integrity requirements to ensure safe operation.

Parametric search

CAN/CAN-FD/LIN
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD1CAN CAN bus ESD protection diode Production
PESD1CAN-U CAN bus ESD protection diode Production
PESD1FLEX FlexRay bus ESD protection diode Production
PESD1IVN24-A ESD protection for In-vehicle networks Production
PESD1IVN27-A ESD protection for In-vehicle networks Production
PESD1IVN27-U ESD protection for In-vehicle networks Production
PESD1LIN LIN-bus ESD protection diode Production
PESD2CAN CAN bus ESD protection diode Production
PESD2IVN-U In-vehicle network ESD protection diode Production
PESD2IVN24-T ESD protection for In-vehicle networks Production
PESD2IVN27-T ESD protection for In-vehicle networks Production
PESD2IVN27-U ESD protection for In-vehicle networks Production

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.