High speed automotive ESD

High speed automotive ESD

Features and benefits

  • Package with lowest internal parasitic to allow for the maximum signal integrity

  • Small package to allow compact system design

  • DFN1006LD-3 package for dual line protection in the same footprint as the single line DFN1006LD-2 package

  • Qualified according to AEC-Q101

  • Up to 15 GHz bandwidth at -0.3 dB

  • Side wettable flanks for AOI options available in single and dual line configurations

Applications

  • Ultra high-speed data lines such as USB 3.2 or HDMI 2.0

  • Low-Voltage Differential Signaling (LVDS) automotive

  • Automotive Multi-Gigabit Ethernet

  • Automotive A/V monitors, displays and cameras

  • SERDES networks

  • ASA Motion Links

Documentation (1)

File name Title Type Date
RS6285_DFN1006LD-3-Combi Leadless ultra small plastic package with side-wettable flanks (SWF); 3 terminals; 0.7 mm pitch; 1 mm × 0.6 mm × 0.45 mm body Marcom graphics 2025-04-07

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.