Common Mode filter for USB ports

No room for compromise

The most common camera and display interface used now for portable devices is the differential MIPI interface running at RF frequencies. To allow operation at typical GSM/3G/LTE frequencies, a strong common-mode suppression over all bands and higher harmonics is needed. At the same time, a wide differential passband is needed to keep signal integrity. Since ESD can enter through gaps in the portable device, strong ESD protection is needed to avoid damage of the electronics or re-setting the system due to ESD strikes

Key features and benefits

  • Very strong common-mode suppression > 14 dB in the range between 500 MHz and > 8 GHz
  • Very wide passband > 2 GHz, ensuring signal integrity for all MIPI frequencies
  • ESD ruggedness > 15 kV contact, far exceeding IEC 61000-4-2 (8 kV contact)
  • Deep snap-back for optimized SoC protection against ESD strikes
  • Very thin package (0.5 mm max package height)

Key applications

  • MIPI CSI camera interface
  • MIPI DSI display interface
  • HDMI
  • All LVDS signals needing a passband up to 2 GHz

Parametric search

Common Mode filter for USB ports
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PCMFxUSB30 Common-mode EMI filter for differential channels with integrated ESD protection ACT
PCMF1USB30 Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF2USB30 Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF3USB30 Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMFxUSB3B Common-mode EMI filter for differential channels with integrated bidirectional ESD protection ACT
PCMF1USB3B Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF1USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF2USB3B Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF2USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF3USB3B Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF3USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMFxUSB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection ACT
PCMF1USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF2USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF3USB3BA Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMFxUSB3S Common-mode EMI filter for differential channels with integrated ESD protection ACT
PCMF1USB3S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF2USB3S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF3USB3S Common-mode EMI filter for differential channels with integrated ESD protection Production
PESDxUSB3B ESD protection for differential data lines ACT
PESD1USB3B ESD protection for differential data lines Production
PESD2USB3B ESD protection for differential data lines Production
PESD3USB3B ESD protection for differential data lines Production
PESDxUSB3S ESD protection for differential data lines ACT
PESD1USB3S ESD protection for differential data lines Production
PESD2USB3S ESD protection for differential data lines Production
PESD3USB3S ESD protection for differential data lines Production
IP3319CX6 Single-channel common-mode filter with integrated ESD protection network Production

Brochure (2)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Application_Guide_for_ESD_protection_USB_3_2 Protected connection for mobile devices Brochure 2018-03-27

Leaflet (1)

File name Title Type Date
Nexperia_document_leaflet_CMF_with_ESD_protection_in_WLCSP_packages CMF with ESD protection for high-speed data communication lines Leaflet 2019-07-26

Marcom graphics (1)

File name Title Type Date
WLCSP5 WLCSP5 3D Marcom graphics 2018-08-07

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.