×

RC low pass filters with integrated protection

No room for compromise

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.

Parametric search

RC low pass filters with integrated protection
Please wait loading data...
Parametric search is unavailable.
Visit our documentation center for all documentation

Outline 3d (1)

File name Title Type Date
sot1358-1_3d plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body Outline 3d 2024-02-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference