Features and benefits
- ESD protection of one line
- Low leakage current: IRM< 1 nA
- Low diode capacitance
- ESD protection up to 30 kV
- Max. peak pulse power: PPP = 260 W
- IEC 61000-4-2; level 4 (ESD)
- Low clamping voltage: VCL = 15 V
- IEC 61000-4-5 (surge); IPP = 20 A
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Portable electronics
- Audio and video equipment
- Subscriber Identity Module (SIM) card protection
- Cellular handsets and accessories
- FireWire
- 10/100/1000 Mbit/s Ethernet
- High-speed data lines
- Communication systems
Parametrics
Type number | Package name | No of protected lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5Z12 | SC-79 | 1 | Unidirectional | 12 | 35 | 30 |
PESD5Z2.5 | SC-79 | 1 | Unidirectional | 2.5 | 229 | 30 |
PESD5Z3.3 | SC-79 | 1 | Unidirectional | 3.3 | 172 | 30 |
PESD5Z5.0 | SC-79 | 1 | Unidirectional | 5 | 89 | 30 |
PESD5Z6.0 | SC-79 | 1 | Unidirectional | 6 | 78 | 30 |
PESD5Z7.0 | SC-79 | 1 | Unidirectional | 7 | 69 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD5Z12 | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | NC | PESD5Z12,115 ( 9340 612 68115 ) | |
PESD5Z2.5 | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | N7 | PESD5Z2.5,115 ( 9340 612 63115 ) | |
PESD5Z3.3 | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | N8 | PESD5Z3.3,115 ( 9340 612 64115 ) | |
PESD5Z5.0 | ![]() SC-79 (SOD523) | SOD523 | Reel 13” or 11 ¼” Q1/T1 | Active | N9 | PESD5Z5.0F ( 9340 612 65135 ) | |
Reel 7” Q1/T1 or Q2/T3 | Active | N9 | PESD5Z5.0,115 ( 9340 612 65115 ) | ||||
PESD5Z6.0 | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | NA | PESD5Z6.0,115 ( 9340 612 66115 ) | |
PESD5Z7.0 | ![]() SC-79 (SOD523) | SOD523 | Reel 7” Q1/T1 or Q2/T3 | Active | NB | PESD5Z7.0,115 ( 9340 612 67115 ) |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | MSL | MSL leadfree |
---|---|---|---|---|---|---|
PESD5Z12 | PESD5Z12,115 | PESD5Z12 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z2.5 | PESD5Z2.5,115 | PESD5Z2.5 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z3.3 | PESD5Z3.3,115 | PESD5Z3.3 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z5.0 | PESD5Z5.0F | PESD5Z5.0 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z5.0 | PESD5Z5.0,115 | PESD5Z5.0 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z6.0 | PESD5Z6.0,115 | PESD5Z6.0 | ![]() ![]() | Always Pb-free | 1 | 1 |
PESD5Z7.0 | PESD5Z7.0,115 | PESD5Z7.0 | ![]() ![]() | Always Pb-free | 1 | 1 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.