Features and benefits
- ESD protection of two lines
- Ultra low leakage current: IRM< 90 nA
- Max. peak pulse power: PPP = 350 W
- ESD protection up to 23 kV
- Low clamping voltage: VCL = 26 V
- IEC 61000-4-2, level 4 (ESD)
- Small SMD plastic package
- IEC 61000-4-5 (surge); IPP = 15 A
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Communication systems
- Audio and video equipment
- Portable electronics
- Cellular handsets and accessories
- Subscriber Identity Module (SIM) card protection
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD12VL2BT | SOT23 | 2 | Bidirectional | 12 | 19 | 30 |
PESD15VL2BT | SOT23 | 2 | Bidirectional | 15 | 16 | 30 |
PESD24VL2BT NRND | SOT23 | 2 | Bidirectional | 24 | 11 | 23 |
PESD3V3L2BT | SOT23 | 2 | Bidirectional | 3.3 | 101 | 30 |
PESD5V0L2BT NRND | SOT23 | 2 | Bidirectional | 5 | 75 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD12VL2BT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | V5% | PESD12VL2BT,215 ( 9340 588 65215 ) |
PESD15VL2BT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | V6% | PESD15VL2BT,215 ( 9340 588 66215 ) |
PESD24VL2BT NRND | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | V7% | PESD24VL2BT,215 ( 9340 588 67215 ) |
PESD3V3L2BT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | V3% | PESD3V3L2BT,215 ( 9340 588 63215 ) |
PESD5V0L2BT NRND | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | V4% | PESD5V0L2BT,215 ( 9340 588 64215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PESD12VL2BT | 934058865115 | |||||
PESD15VL2BT | 934058866115 | |||||
PESD24VL2BT | 934058867115 | |||||
PESD3V3L2BT | 934058863115 | |||||
PESD5V0L2BT | 934058864115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD12VL2BT | PESD12VL2BT,215 | PESD12VL2BT | ![]() | Always Pb-free | |
PESD15VL2BT | PESD15VL2BT,215 | PESD15VL2BT | ![]() | Always Pb-free | |
PESD24VL2BT NRND | PESD24VL2BT,215 | PESD24VL2BT | ![]() | Always Pb-free | |
PESD3V3L2BT | PESD3V3L2BT,215 | PESD3V3L2BT | ![]() | Always Pb-free | |
PESD5V0L2BT NRND | PESD5V0L2BT,215 | PESD5V0L2BT | ![]() | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PESDXL2BT_SER | Low capacitance double bidirectional ESD protection diodes in SOT23 | Data sheet | 2022-05-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.