Features and benefits
- Unidirectional ESD protection of up to two lines
- Common-cathode configuration
- Max. peak pulse power: Ppp = 330 W at tp = 8/20 us
- Low clamping voltage: V(CL)R = 20 V at Ipp =18 A
- Ultra-low reverse leakage current: IRM< 700 nA
- ESD protection > 30 kV
- IEC 61000-4-2; level 4 (ESD)
- IEC 61000-4-5 (surge); Ipp = 18 A at tp = 8/20 us.
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Communication systems
- Audio and video equipment
- Data lines
- CAN bus protection.
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD15VS2UAT | SOT23 | 2 | Unidirectional | 15 | 32 | 30 |
PESD24VS2UAT | SOT23 | 2 | Unidirectional | 24 | 23 | 23 |
PESD3V3S2UAT | SOT23 | 2 | Unidirectional | 3.3 | 207 | 30 |
PESD5V0S2UAT | SOT23 | 2 | Unidirectional | 5 | 152 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD15VS2UAT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 11" Q3/T4, LargePack | Active | %7D | PESD15VS2UATVL ( 9340 580 65235 ) |
Reel 7" Q3/T4 | Active | %7D | PESD15VS2UAT,215 ( 9340 580 65215 ) | ||||
PESD24VS2UAT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | %7E | PESD24VS2UAT,215 ( 9340 580 66215 ) |
PESD3V3S2UAT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | %7A | PESD3V3S2UAT,215 ( 9340 580 62215 ) |
PESD5V0S2UAT | ![]() (SOT23) | SOT23 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7" Q3/T4 | Active | %7B | PESD5V0S2UAT,215 ( 9340 580 63215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PESD5V0S2UAT/ZL | 934069042215 | 2017-12-31 | 2018-06-30 | PESD5V0S2UAT |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD15VS2UAT | PESD15VS2UATVL | PESD15VS2UAT | ![]() | week 25, 2019 | |
PESD15VS2UAT | PESD15VS2UAT,215 | PESD15VS2UAT | ![]() | week 34, 2003 | |
PESD24VS2UAT | PESD24VS2UAT,215 | PESD24VS2UAT | ![]() | week 34, 2003 | |
PESD3V3S2UAT | PESD3V3S2UAT,215 | PESD3V3S2UAT | ![]() | week 34, 2003 | |
PESD5V0S2UAT | PESD5V0S2UAT,215 | PESD5V0S2UAT | ![]() | week 34, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PESDXS2UAT_SER | Double ESD protection diode in SOT23 | Data sheet | 2022-10-11 |
Nexperia_Selection_guide_2022 | Nexperia Selection Guide 2022 | Selection guide | 2022-01-05 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.