PESD3V3CA-SF

Ultra low clamping bidirectional ESD protection diode

Ultra low clamping bidirectional ElectroStatic Discharge (ESD) protection diode in a DSN0603-2 (SOD962) ultra small and leadless Surface-Mounted Device (SMD) package designed to protect one signal line from the damage caused by ESD and other transients.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD3V3CA-SF PESD3V3CA-SFYL 934071076315 SOD962 Order product

Features

  • Bidirectional ESD protection of one line
  • Ultra small leadless package with a height of 0.3 mm
  • Very low clamping voltage: VCL= 7.2 V max for 6 A, 8/20 μs pulse
  • Ultra low leakage current: IRM< 1 nA
  • ESD protection up to 20 kV

Target applications

ESD surge protection for:

  • very sensitive interface lines
  • generic interface lines

in portable communication, consumer and computing devices.

Parametrics

Type numberPackage name
PESD3V3CA-SFDSN0603-2

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackageOutline versionReflow-/Wave solderingPacking
PESD3V3CA-SFPESD3V3CA-SFYL
( 9340 710 76315 )
ActiveT
DSN0603-2
(SOD962)
SOD962Reel 7" Q1/T1 Pitch 2mm

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFEFRIFRMTBF (hour)MSLMSL leadfree
PESD3V3CA-SFPESD3V3CA-SFYLPESD3V3CA-SF954.04.432.26E811
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOD962_315Leadless ultra small package; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315Packing2016-10-20
SOD962silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm bodyOutline drawing2018-06-05

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PESD3V3CA-SFPESD3V3CA-SFYL934071076315Reel 7" Q1/T1 Pitch 2mmOrder product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.