Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

DSN0603_2_SERIES

Applications

Complete portfolio of ESD protection devices in DSN0603-2 (SOD962) with up to 30kV ESD robustness and down to 0.25pF typical capacitance.

The ultra small outline dimensions makes these devices optimal for protection against ESD strikes of all kinds of low and high speed interfaces in mobile devices such as smartphones and tablet computers.

Features and benefits

  • Ultra compact package: 0.6 x 0.3 mm outline dimensions
  • Very low package height: 0.3 mm typical
  • Very high ESD robustness up to 30 kV
  • Ultra low capacitance
  • Very low clamping voltage
  • Unidirectional and Bidirectional configuration

Applications

  • Low-speed datalines: key pads, volume buttons, etc.
  • Analog datalines: earphone and microphone
  • High-speed datalines: USB2.0, USB3.0, etc
  • Antenna protection

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD12VA-SF DSN0603-2 1 Bidirectional 12 17 30
PESD12VV1BSF DSN0603-2 1 Bidirectional 12 17 30
PESD12VW1BCSF DSN0603-2 Bidirectional 0.45 30
PESD12VY1BSF DSN0603-2 1 Bidirectional 12 0.37 16.2
PESD15VR1BSF DSN0603-2 1 Bidirectional 15 0.11
PESD15VV1BSF DSN0603-2 1 Bidirectional 15 15 30
PESD15VW1ACSF DSN0603-2 Asymmetric 0.52 30
PESD15VW1BCSF DSN0603-2 Bidirectional 0.45 30
PESD15VW1UCSF DSN0603-2 Unidirectional 1 30
PESD15VY1BSF DSN0603-2 1 Bidirectional 15 0.17 -
PESD18VF1BBSF DSN0603-2 1 Bidirectional 18 0.23 10
PESD18VV1BASF DSN0603-2 1 Bidirectional 18 12.7 30
PESD18VV1BBSF DSN0603-2 Bidirectional 4.1 25
PESD18VY1BBIF DSN0603D-2 1 Bidirectional 18 0.15 10
PESD1V0C1BSF DSN0603-2 Bidirectional 0.18 15
PESD1V0H1BSF DSN0603-2 Bidirectional 0.15 12
PESD1V0R1BCSF DSN0603-2 1 Bidirectional 1 0.1 8
PESD1V0R1BDSF DSN0603-2 1 Bidirectional 1 0.13 10
PESD1V0R1BESF DSN0603-2 1 Bidirectional 1 0.2 18
PESD1V0R1BFSF DSN0603-2 1 Bidirectional 1 0.24 22
PESD1V0Y1BBSF DSN0603-2 1 Bidirectional 1 0.16 14
PESD1V0Y1BIF DSN0603D-2 1 Bidirectional 1 0.18 15
PESD1V2Y1BSF DSN0603-2 Bidirectional 0.26 15
PESD20VV1BSF DSN0603-2 1 Bidirectional 20 11.2 30
PESD20VY1BBSF DSN0603-2 1 Bidirectional 20 0.7 30
PESD22VV1BSF DSN0603-2 1 Bidirectional 22 10.2 30
PESD24VF1BBSF DSN0603-2 1 Bidirectional 24 0.21 10
PESD24VV1BBSF DSN0603-2 1 Bidirectional 24 5 20
PESD24VV1BSF DSN0603-2 Bidirectional 9.3 30
PESD24VY1BBSF DSN0603-2 1 Bidirectional 24 0.66 30
PESD24VY1BSF DSN0603-2 1 Bidirectional 24 0.17 10
PESD27VV1BSF DSN0603-2 Bidirectional 5 18
PESD2V0Y1BSF DSN0603-2 1 Bidirectional 2 0.69 20
PESD2V0Y1BXM DSN0603C-2 1 Bidirectional 2 0.7 18
PESD2V5X1BSF DSN0603-2 1 Bidirectional 2.5 2 25
PESD2V5Y1BSF DSN0603-2 1 Bidirectional 2.5 0.25 15
PESD2V8R1BSF DSN0603-2 Bidirectional 0.1 10
PESD2V8Y1BSF DSN0603-2 Bidirectional 0.16 14
PESD30VF1BSF DSN0603-2 1 Bidirectional 30 0.19 10
PESD30VV1BSF DSN0603-2 Bidirectional 4.8 15
PESD30VY1BSF DSN0603-2 1 Bidirectional 30 0.16 10
PESD33VV1ASF DSN0603-2 1 Asymmetric 33 4.8 13
PESD36VV1ASF DSN0603-2 1 Asymmetric 36 4.5 12
PESD3V3C1BSF DSN0603-2 1 Bidirectional 3.3 0.2 20
PESD3V3C1UBSF DSN0603-2 1 Unidirectional 3.3 0.58 18
PESD3V3F1BSF DSN0603-2 1 Bidirectional 3.3 0.78 20
PESD3V3HS2-SF DSN0603-2 1 Bidirectional 3.3 0.8 18
PESD3V3L1BBSF DSN0603-2 1 Bidirectional 3.3 24.2 30
PESD3V3L1BSF DSN0603-2 1 Bidirectional 3.3 32.5 30
PESD3V3MS-SF DSN0603-2 1 Bidirectional 3.3 5 30
PESD3V3NW-SF DSN0603-2 1 Bidirectional 3.3 0.6 30
PESD3V3S1BSF DSN0603-2 1 Bidirectional 3.3 10.7 30
PESD3V3U1BCSF DSN0603-2 1 Bidirectional 3.3 5.3 20
PESD3V3V1BCSF DSN0603-2 1 Bidirectional 3.3 8.5 27
PESD3V3W1BCSF DSN0603-2 Bidirectional 0.55 30
PESD3V3X1BCSF DSN0603-2 1 Bidirectional 3.3 1.1 20
PESD3V3Y1BCSF DSN0603-2 Bidirectional 0.16 15
PESD3V3Y1BSF DSN0603-2 1 Bidirectional 3.3 0.24 15
PESD3V3Z1BCSF DSN0603-2 Bidirectional 0.45 30
PESD3V3Z1BSF DSN0603-2 Bidirectional 0.28 20
PESD3V6Y1BCSF DSN0603-2 Bidirectional 0.16 15
PESD3V6Z1BCSF DSN0603-2 1 Bidirectional 3.6 0.45 30
PESD4V0W1BCSF DSN0603-2 Bidirectional 0.55 30
PESD4V0X1BESF DSN0603-2 1 Bidirectional 4 0.9 30
PESD4V0Y1BBSF DSN0603-2 Bidirectional 0.7 30
PESD4V0Y1BCSF DSN0603-2 Bidirectional 0.16 15
PESD4V0Y1BSF DSN0603-2 1 Bidirectional 4 0.24 15
PESD4V0Z1BCSF DSN0603-2 Bidirectional 0.45 30
PESD4V0Z1BSF DSN0603-2 1 Bidirectional 4 0.28 20
PESD5V0C1BSF DSN0603-2 Bidirectional 0.2 20
PESD5V0C1USF DSN0603-2 Unidirectional 0.45 20
PESD5V0F1BRSF DSN0603-2 1 Bidirectional 5 0.25 10
PESD5V0F1BSF DSN0603-2 1 Bidirectional 5 0.25 10
PESD5V0F1USF DSN0603-2 1 Unidirectional 5 0.6 10
PESD5V0H1BSF DSN0603-2 Bidirectional 0.15 15
PESD5V0HS-SF DSN0603-2 1 Bidirectional 5 0.25 15
PESD5V0HS2-SF DSN0603-2 1 Bidirectional 5 0.3 pF max. 15
PESD5V0L1BSF DSN0603-2 1 Bidirectional 5 12 30
PESD5V0L1USF DSN0603-2 1 Unidirectional 5 12 30
PESD5V0R1BBSF DSN0603-2 1 Bidirectional 5 0.08
PESD5V0R1BBSF-Q DSN0603-2 1 Bidirectional 5 0.08
PESD5V0R1BCSF DSN0603-2 Bidirectional 0.085 8
PESD5V0R1BDSF DSN0603-2 Bidirectional 0.1 12
PESD5V0R1BDSF-Q DSN0603-2 1 Bidirectional 5 0.1 12
PESD5V0R1BSF DSN0603-2 Bidirectional 0.1 10
PESD5V0S1BSF DSN0603-2 Bidirectional 35 30
PESD5V0S1USF DSN0603-2 Unidirectional 35 30
PESD5V0V1BCSF DSN0603-2 1 Bidirectional 5 5.3 20
PESD5V0V1BDSF DSN0603-2 1 Bidirectional 5 5.3 25
PESD5V0V1BESF DSN0603-2 1 Bidirectional 5 9.3 30
PESD5V0V1BSF DSN0603-2 1 Bidirectional 5 3.5 15
PESD5V0W1BDSF DSN0603-2 1 Bidirectional 5 0.49 30
PESD5V0X1BCSF DSN0603-2 1 Bidirectional 5 1.1 20
PESD5V0Y1BCSF DSN0603-2 Bidirectional 0.16 15
PESD5V0Z1BDSF DSN0603-2 1 Bidirectional 5 0.32 30
PESD5V5C1BBSF DSN0603-2 Bidirectional 0.26 15
PESD5V5C1BBSF-Q DSN0603-2 1 Bidirectional 5.5 0.26 15
PESD5V5C1UBSF DSN0603-2 Unidirectional 0.58 18
PESD5V5HS-SF DSN0603-2 1 Bidirectional 5.5 0.95 pF max. 15
PESD5V5HS2-SF DSN0603-2 1 Bidirectional 5.5 0.45 pF max. 15
PESD5V5S1BSF DSN0603-2 Bidirectional 6.2 22
PESD5V5U1BCSF DSN0603-2 Bidirectional 5.3 30
PESD5V5V1BCSF DSN0603-2 1 Bidirectional 5.5 8 20
PESD6V5C1USF DSN0603-2 1 Unidirectional 6.5 0.45 20
PESD7V0C1BSF DSN0603-2 Bidirectional 0.2 20
PESD7V0H1BSF DSN0603-2 Bidirectional 0.15 15
PESD7V0R1BSF DSN0603-2 1 Bidirectional 7 0.1 2026-10-15
PESD7V1R1BCSF DSN0603-2 1 Bidirectional 7.1 0.108 8
PESD7V1R1BDSF DSN0603-2 1 Bidirectional 7.1 0.13 12
PESD9V0C1BSF DSN0603-2 Bidirectional 0.2 18
PESD9V0W1BCSF DSN0603-2 1 Bidirectional 9 0.5 30
PESD9V0W1BDSF DSN0603-2 Bidirectional 0.49 30
PESD9V0Z1BDSF DSN0603-2 Bidirectional 0.32 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD12VA-SF PESD12VA‑SFYL
(934660578315)
Active C9 SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD12VV1BSF PESD12VV1BSFYL
(934665540315)
Active 4F SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD12VW1BCSF PESD12VW1BCSFYL
(934663911315)
Active 1C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD12VY1BSF PESD12VY1BSFYL
(934665303315)
Active 6F SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VR1BSF PESD15VR1BSFYL
(934662467315)
Active 2C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VV1BSF PESD15VV1BSFYL
(934665541315)
Active 5F SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VW1ACSF PESD15VW1ACSFYL
(934662593315)
Active C1 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VW1BCSF PESD15VW1BCSFYL
(934662471315)
Active 5C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VW1UCSF PESD15VW1UCSFYL
(934662594315)
Active D1 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD15VY1BSF PESD15VY1BSFYL
(934665235315)
Active 1D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD18VF1BBSF PESD18VF1BBSFYL
(934665746315)
Active 1T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD18VV1BASF PESD18VV1BASFYL
(934665657315)
Active 2T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD18VV1BBSF PESD18VV1BBSFYL
(934660067315)
Active b SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD18VY1BBIF PESD18VY1BBIFYL
(934664618315)
Active 2N SOD962D
DSN0603D‑2
(SOD962D)
SOD962D SOD962D_315
PESD1V0C1BSF PESD1V0C1BSFYL
(934668831315)
Active T5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0H1BSF PESD1V0H1BSFYL
(934668832315)
Active T6 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BCSF PESD1V0R1BCSFYL
(934667603315)
Active T1 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BDSF PESD1V0R1BDSFYL
(934667604315)
Active T2 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BESF PESD1V0R1BESFYL
(934667605315)
Active T3 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BFSF PESD1V0R1BFSFYL
(934667606315)
Active T4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0Y1BBSF PESD1V0Y1BBSFYL
(934665117315)
Active 3C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0Y1BIF PESD1V0Y1BIFYL
(934665832315)
Active 2R SOD962D
DSN0603D‑2
(SOD962D)
SOD962D SOD962D_315
PESD1V2Y1BSF PESD1V2Y1BSFYL
(934661482315)
Active E4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD20VV1BSF PESD20VV1BSFYL
(934665542315)
Active 7D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD20VY1BBSF PESD20VY1BBSFYL
(934662473315)
Active 7C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD22VV1BSF PESD22VV1BSFYL
(934665543315)
Active 7E SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VF1BBSF PESD24VF1BBSFYL
(934665745315)
Active 1F SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VV1BBSF PESD24VV1BBSFYL
(934667310315)
Active 6T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VV1BSF PESD24VV1BSFYL
(934666116315)
Active 5T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VY1BBSF PESD24VY1BBSFYL
(934669999315)
Active T9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VY1BSF PESD24VY1BSFYL
(934665081315)
Active 1D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD27VV1BSF PESD27VV1BSFYL
(934667304315)
Active 7T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD2V0Y1BSF PESD2V0Y1BSFYL
(934660034315)
Active C6 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD2V0Y1BXM PESD2V0Y1BXMYL
(934663901315)
Active F1 SOD962C
DSN0603C‑2
(SOD962C)
SOD962C SOD962C_315
PESD2V5X1BSF PESD2V5X1BSFYL
(934661421315)
Active D8 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD2V5Y1BSF PESD2V5Y1BSFYL
(934660569315)
Active C8 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD2V8R1BSF PESD2V8R1BSFYL
(934661514315)
Active B SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD2V8Y1BSF PESD2V8Y1BSFYL
(934662468315)
Active 3C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD30VF1BSF PESD30VF1BSFYL
(934662499315)
Active E1 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD30VV1BSF PESD30VV1BSFYL
(934666114315)
Active 3T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD30VY1BSF PESD30VY1BSFYL
(934669858315)
Active 1D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD33VV1ASF PESD33VV1ASFYL
(934668221315)
Active 7F SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD36VV1ASF PESD36VV1ASFYL
(934668222315)
Active 4T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3C1BSF PESD3V3C1BSFYL
(934069617315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3C1UBSF PESD3V3C1UBSFYL
(934670305315)
Active 5E SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3F1BSF PESD3V3F1BSFYL
(934661453315)
Active D9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3HS2-SF PESD3V3HS2‑SFYL
(934665422315)
Active D9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3L1BBSF PESD3V3L1BBSFYL
(934665219315)
Active 4E SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3L1BSF PESD3V3L1BSFYL
(934665218315)
Active 4D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3MS-SF PESD3V3MS‑SFYL
(934660875315)
Active g SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3NW-SF PESD3V3NW‑SFYL
(934661346315)
Active g SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3S1BSF PESD3V3S1BSFYL
(934661736315)
Active E8 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3U1BCSF PESD3V3U1BCSFYL
(934069101315)
Active Q SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3V1BCSF PESD3V3V1BCSFYL
(934069359315)
Active T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3W1BCSF PESD3V3W1BCSFYL
(934660065315)
Active g SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3X1BCSF PESD3V3X1BCSFYL
(934069674315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3Y1BCSF PESD3V3Y1BCSFYL
(934670080315)
Active 2D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3Y1BSF PESD3V3Y1BSFYL
(934660033315)
Active C5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3Z1BCSF PESD3V3Z1BCSFYL
(934660541315)
Active C4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3Z1BSF PESD3V3Z1BSFYL
(934070334315)
Active U SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V6Y1BCSF PESD3V6Y1BCSFYL
(934670081315)
Active 2D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V6Z1BCSF PESD3V6Z1BCSFYL
(934660622315)
Active C4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0W1BCSF PESD4V0W1BCSFYL
(934660197315)
Active g SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0X1BESF PESD4V0X1BESFYL
(934660844315)
Active C4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0Y1BBSF PESD4V0Y1BBSFYL
(934662472315)
Active 6C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0Y1BCSF PESD4V0Y1BCSF/S7YL
(934670894315)
Active 2D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0Y1BCSFYL
(934662880315)
Active 2D SOD962-2_315
PESD4V0Y1BSF PESD4V0Y1BSFYL
(934660376315)
Active C5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0Z1BCSF PESD4V0Z1BCSFYL
(934660542315)
Active C4 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD4V0Z1BSF PESD4V0Z1BSFYL
(934660623315)
Active U SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0C1BSF PESD5V0C1BSFYL
(934068766315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0C1USF PESD5V0C1USFYL
(934068767315)
Active R SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0F1BRSF PESD5V0F1BRSFYL
(934067751315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0F1BSF PESD5V0F1BSF,315
(934064776315)
Active F SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0F1USF PESD5V0F1USF,315
(934065146315)
Active 4 SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0H1BSF PESD5V0H1BSFYL
(934068765315)
Active G SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0HS-SF PESD5V0HS‑SFYL
(934069618315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0HS2-SF PESD5V0HS2‑SFYL
(934662479315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0L1BSF PESD5V0L1BSF,315
(934064606315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0L1USF PESD5V0L1USF,315
(934065151315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0R1BBSF PESD5V0R1BBSFYL
(934661706315)
Active E7 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0R1BBSF-Q PESD5V0R1BBSF‑QYL
(934669123315)
Active E7 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0R1BCSF PESD5V0R1BCSFYL
(934661772315)
Active F2 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0R1BDSF PESD5V0R1BDSFYL
(934661771315)
Active E9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0R1BDSF-Q PESD5V0R1BDSF‑QYL
(934669125315)
Active E9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0R1BSF PESD5V0R1BSFYL
(934068764315)
Active B SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0S1BSF PESD5V0S1BSF,315
(934064605315)
Active S SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0S1USF PESD5V0S1USF,315
(934065149315)
Active J6 SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0V1BCSF PESD5V0V1BCSF,315
(934065234315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0V1BDSF PESD5V0V1BDSF,315
(934066027315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0V1BESF PESD5V0V1BESFYL
(934668303315)
Active 5T SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0V1BSF PESD5V0V1BSF,315
(934064598315)
Active SOD962
DSN0603‑2
(SOD962)
SOD962 SOD962_315
PESD5V0W1BDSF PESD5V0W1BDSFYL
(934666457315)
Active D7 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0X1BCSF PESD5V0X1BCSFYL
(934069673315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0Y1BCSF PESD5V0Y1BCSFYL
(934669028315)
Active 2D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V0Z1BDSF PESD5V0Z1BDSFYL
(934666456315)
Active E5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5C1BBSF PESD5V5C1BBSFYL
(934665234315)
Active 5D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5C1BBSF-Q PESD5V5C1BBSF‑QYL
(934669126315)
Active 5D SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5C1UBSF PESD5V5C1UBSFYL
(934665233315)
Active 5E SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5HS-SF PESD5V5HS‑SFYL
(934662212315)
Active F5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5HS2-SF PESD5V5HS2‑SFYL
(934662539315)
Active F5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5S1BSF PESD5V5S1BSFYL
(934663802315)
Active 9C SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5U1BCSF PESD5V5U1BCSFYL
(934662145315)
Active F3 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD5V5V1BCSF PESD5V5V1BCSFYL
(934662496315)
Active F8 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD6V5C1USF PESD6V5C1USFYL
(934660138315)
Active R SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD7V0C1BSF PESD7V0C1BSFYL
(934660139315)
Active P SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD7V0H1BSF PESD7V0H1BSFYL
(934660172315)
Active G SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD7V0R1BSF PESD7V0R1BSFYL
(934660173315)
Active B SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD7V1R1BCSF PESD7V1R1BCSFYL
(934666454315)
Active F2 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD7V1R1BDSF PESD7V1R1BDSFYL
(934666455315)
Active E9 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD9V0C1BSF PESD9V0C1BSFYL
(934660572315)
Active C7 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD9V0W1BCSF PESD9V0W1BCSFYL
(934661168315)
Active II D5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD9V0W1BDSF PESD9V0W1BDSFYL
(934661276315)
Active D7 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD9V0Z1BDSF PESD9V0Z1BDSFYL
(934661609315)
Active E5 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD16VV1BSF PESD16VV1BSFYL
(934070992315)
Discontinued / End-of-life W SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD18VF1BSF
PESD18VF1BSFYL
(934067603315)
Discontinued / End-of-life J SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BBSF PESD1V0R1BBSFYL
(934661457315)
Discontinued / End-of-life E3 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD1V0R1BSF PESD1V0R1BSFYL
(934661454315)
Discontinued / End-of-life E2 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD24VF1BSF
PESD24VF1BSFYL
(934068024315)
Discontinued / End-of-life H SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3R1BBSF PESD3V3R1BBSFYL
(934661456315)
Discontinued / End-of-life E3 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315
PESD3V3R1BSF PESD3V3R1BSFYL
(934661455315)
Discontinued / End-of-life E2 SOD962-2
DSN0603‑2
(SOD962-2)
SOD962-2 SOD962-2_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD12VA-SF PESD12VA‑SFYL PESD12VA‑SF rohs rhf rhf
PESD12VV1BSF PESD12VV1BSFYL PESD12VV1BSF rohs rhf rhf
PESD12VW1BCSF PESD12VW1BCSFYL PESD12VW1BCSF rohs rhf rhf
PESD12VY1BSF PESD12VY1BSFYL PESD12VY1BSF rohs rhf rhf
PESD15VR1BSF PESD15VR1BSFYL PESD15VR1BSF rohs rhf rhf
PESD15VV1BSF PESD15VV1BSFYL PESD15VV1BSF rohs rhf rhf
PESD15VW1ACSF PESD15VW1ACSFYL PESD15VW1ACSF rohs rhf rhf
PESD15VW1BCSF PESD15VW1BCSFYL PESD15VW1BCSF rohs rhf rhf
PESD15VW1UCSF PESD15VW1UCSFYL PESD15VW1UCSF rohs rhf rhf
PESD15VY1BSF PESD15VY1BSFYL PESD15VY1BSF rohs rhf rhf
PESD18VF1BBSF PESD18VF1BBSFYL PESD18VF1BBSF rohs rhf rhf
PESD18VV1BASF PESD18VV1BASFYL PESD18VV1BASF rohs rhf rhf
PESD18VV1BBSF PESD18VV1BBSFYL PESD18VV1BBSF rohs rhf rhf
PESD18VY1BBIF PESD18VY1BBIFYL PESD18VY1BBIF rohs rhf rhf
PESD1V0C1BSF PESD1V0C1BSFYL PESD1V0C1BSF rohs rhf rhf
PESD1V0H1BSF PESD1V0H1BSFYL PESD1V0H1BSF rohs rhf rhf
PESD1V0R1BCSF PESD1V0R1BCSFYL PESD1V0R1BCSF rohs rhf rhf
PESD1V0R1BDSF PESD1V0R1BDSFYL PESD1V0R1BDSF rohs rhf rhf
PESD1V0R1BESF PESD1V0R1BESFYL PESD1V0R1BESF rohs rhf rhf
PESD1V0R1BFSF PESD1V0R1BFSFYL PESD1V0R1BFSF rohs rhf rhf
PESD1V0Y1BBSF PESD1V0Y1BBSFYL PESD1V0Y1BBSF rohs rhf rhf
PESD1V0Y1BIF PESD1V0Y1BIFYL PESD1V0Y1BIF rohs rhf rhf
PESD1V2Y1BSF PESD1V2Y1BSFYL PESD1V2Y1BSF rohs rhf rhf
PESD20VV1BSF PESD20VV1BSFYL PESD20VV1BSF rohs rhf rhf
PESD20VY1BBSF PESD20VY1BBSFYL PESD20VY1BBSF rohs rhf rhf
PESD22VV1BSF PESD22VV1BSFYL PESD22VV1BSF rohs rhf rhf
PESD24VF1BBSF PESD24VF1BBSFYL PESD24VF1BBSF rohs rhf rhf
PESD24VV1BBSF PESD24VV1BBSFYL PESD24VV1BBSF rohs rhf rhf
PESD24VV1BSF PESD24VV1BSFYL PESD24VV1BSF rohs rhf rhf
PESD24VY1BBSF PESD24VY1BBSFYL PESD24VY1BBSF rohs rhf rhf
PESD24VY1BSF PESD24VY1BSFYL PESD24VY1BSF rohs rhf rhf
PESD27VV1BSF PESD27VV1BSFYL PESD27VV1BSF rohs rhf rhf
PESD2V0Y1BSF PESD2V0Y1BSFYL PESD2V0Y1BSF rohs rhf rhf
PESD2V0Y1BXM PESD2V0Y1BXMYL PESD2V0Y1BXM rohs rhf rhf
PESD2V5X1BSF PESD2V5X1BSFYL PESD2V5X1BSF rohs rhf rhf
PESD2V5Y1BSF PESD2V5Y1BSFYL PESD2V5Y1BSF rohs rhf rhf
PESD2V8R1BSF PESD2V8R1BSFYL PESD2V8R1BSF rohs rhf rhf
PESD2V8Y1BSF PESD2V8Y1BSFYL PESD2V8Y1BSF rohs rhf rhf
PESD30VF1BSF PESD30VF1BSFYL PESD30VF1BSF rohs rhf rhf
PESD30VV1BSF PESD30VV1BSFYL PESD30VV1BSF rohs rhf rhf
PESD30VY1BSF PESD30VY1BSFYL PESD30VY1BSF rohs rhf rhf
PESD33VV1ASF PESD33VV1ASFYL PESD33VV1ASF rohs rhf rhf
PESD36VV1ASF PESD36VV1ASFYL PESD36VV1ASF rohs rhf rhf
PESD3V3C1BSF PESD3V3C1BSFYL PESD3V3C1BSF rohs rhf rhf
PESD3V3C1UBSF PESD3V3C1UBSFYL PESD3V3C1UBSF rohs rhf rhf
PESD3V3F1BSF PESD3V3F1BSFYL PESD3V3F1BSF rohs rhf rhf
PESD3V3HS2-SF PESD3V3HS2‑SFYL PESD3V3HS2‑SF rohs rhf rhf
PESD3V3L1BBSF PESD3V3L1BBSFYL PESD3V3L1BBSF rohs rhf rhf
PESD3V3L1BSF PESD3V3L1BSFYL PESD3V3L1BSF rohs rhf rhf
PESD3V3MS-SF PESD3V3MS‑SFYL PESD3V3MS‑SF rohs rhf rhf
PESD3V3NW-SF PESD3V3NW‑SFYL PESD3V3NW‑SF rohs rhf rhf
PESD3V3S1BSF PESD3V3S1BSFYL PESD3V3S1BSF rohs rhf rhf
PESD3V3U1BCSF PESD3V3U1BCSFYL PESD3V3U1BCSF rohs rhf rhf
PESD3V3V1BCSF PESD3V3V1BCSFYL PESD3V3V1BCSF rohs rhf rhf
PESD3V3W1BCSF PESD3V3W1BCSFYL PESD3V3W1BCSF rohs rhf rhf
PESD3V3X1BCSF PESD3V3X1BCSFYL PESD3V3X1BCSF rohs rhf rhf
PESD3V3Y1BCSF PESD3V3Y1BCSFYL PESD3V3Y1BCSF rohs rhf rhf
PESD3V3Y1BSF PESD3V3Y1BSFYL PESD3V3Y1BSF rohs rhf rhf
PESD3V3Z1BCSF PESD3V3Z1BCSFYL PESD3V3Z1BCSF rohs rhf rhf
PESD3V3Z1BSF PESD3V3Z1BSFYL PESD3V3Z1BSF rohs rhf rhf
PESD3V6Y1BCSF PESD3V6Y1BCSFYL PESD3V6Y1BCSF rohs rhf rhf
PESD3V6Z1BCSF PESD3V6Z1BCSFYL PESD3V6Z1BCSF rohs rhf rhf
PESD4V0W1BCSF PESD4V0W1BCSFYL PESD4V0W1BCSF rohs rhf rhf
PESD4V0X1BESF PESD4V0X1BESFYL PESD4V0X1BESF rohs rhf rhf
PESD4V0Y1BBSF PESD4V0Y1BBSFYL PESD4V0Y1BBSF rohs rhf rhf
PESD4V0Y1BCSF PESD4V0Y1BCSF/S7YL PESD4V0Y1BCSF rohs rhf rhf
PESD4V0Y1BCSF PESD4V0Y1BCSFYL PESD4V0Y1BCSF rohs rhf rhf
PESD4V0Y1BSF PESD4V0Y1BSFYL PESD4V0Y1BSF rohs rhf rhf
PESD4V0Z1BCSF PESD4V0Z1BCSFYL PESD4V0Z1BCSF rohs rhf rhf
PESD4V0Z1BSF PESD4V0Z1BSFYL PESD4V0Z1BSF rohs rhf rhf
PESD5V0C1BSF PESD5V0C1BSFYL PESD5V0C1BSF rohs rhf rhf
PESD5V0C1USF PESD5V0C1USFYL PESD5V0C1USF rohs rhf rhf
PESD5V0F1BRSF PESD5V0F1BRSFYL PESD5V0F1BRSF rohs rhf rhf
PESD5V0F1BSF PESD5V0F1BSF,315 PESD5V0F1BSF rohs rhf rhf
PESD5V0F1USF PESD5V0F1USF,315 PESD5V0F1USF rohs rhf rhf
PESD5V0H1BSF PESD5V0H1BSFYL PESD5V0H1BSF rohs rhf rhf
PESD5V0HS-SF PESD5V0HS‑SFYL PESD5V0HS‑SF rohs rhf rhf
PESD5V0HS2-SF PESD5V0HS2‑SFYL PESD5V0HS2‑SF rohs rhf rhf
PESD5V0L1BSF PESD5V0L1BSF,315 PESD5V0L1BSF rohs rhf rhf
PESD5V0L1USF PESD5V0L1USF,315 PESD5V0L1USF rohs rhf rhf
PESD5V0R1BBSF PESD5V0R1BBSFYL PESD5V0R1BBSF rohs rhf rhf
PESD5V0R1BBSF-Q PESD5V0R1BBSF‑QYL PESD5V0R1BBSF‑Q rohs rhf rhf
PESD5V0R1BCSF PESD5V0R1BCSFYL PESD5V0R1BCSF rohs rhf rhf
PESD5V0R1BDSF PESD5V0R1BDSFYL PESD5V0R1BDSF rohs rhf rhf
PESD5V0R1BDSF-Q PESD5V0R1BDSF‑QYL PESD5V0R1BDSF‑Q rohs rhf rhf
PESD5V0R1BSF PESD5V0R1BSFYL PESD5V0R1BSF rohs rhf rhf
PESD5V0S1BSF PESD5V0S1BSF,315 PESD5V0S1BSF rohs rhf rhf
PESD5V0S1USF PESD5V0S1USF,315 PESD5V0S1USF rohs rhf rhf
PESD5V0V1BCSF PESD5V0V1BCSF,315 PESD5V0V1BCSF rohs rhf rhf
PESD5V0V1BDSF PESD5V0V1BDSF,315 PESD5V0V1BDSF rohs rhf rhf
PESD5V0V1BESF PESD5V0V1BESFYL PESD5V0V1BESF rohs rhf rhf
PESD5V0V1BSF PESD5V0V1BSF,315 PESD5V0V1BSF rohs rhf rhf
PESD5V0W1BDSF PESD5V0W1BDSFYL PESD5V0W1BDSF rohs rhf rhf
PESD5V0X1BCSF PESD5V0X1BCSFYL PESD5V0X1BCSF rohs rhf rhf
PESD5V0Y1BCSF PESD5V0Y1BCSFYL PESD5V0Y1BCSF rohs rhf rhf
PESD5V0Z1BDSF PESD5V0Z1BDSFYL PESD5V0Z1BDSF rohs rhf rhf
PESD5V5C1BBSF PESD5V5C1BBSFYL PESD5V5C1BBSF rohs rhf rhf
PESD5V5C1BBSF-Q PESD5V5C1BBSF‑QYL PESD5V5C1BBSF‑Q rohs rhf rhf
PESD5V5C1UBSF PESD5V5C1UBSFYL PESD5V5C1UBSF rohs rhf rhf
PESD5V5HS-SF PESD5V5HS‑SFYL PESD5V5HS‑SF rohs rhf rhf
PESD5V5HS2-SF PESD5V5HS2‑SFYL PESD5V5HS2‑SF rohs rhf rhf
PESD5V5S1BSF PESD5V5S1BSFYL PESD5V5S1BSF rohs rhf rhf
PESD5V5U1BCSF PESD5V5U1BCSFYL PESD5V5U1BCSF rohs rhf rhf
PESD5V5V1BCSF PESD5V5V1BCSFYL PESD5V5V1BCSF rohs rhf rhf
PESD6V5C1USF PESD6V5C1USFYL PESD6V5C1USF rohs rhf rhf
PESD7V0C1BSF PESD7V0C1BSFYL PESD7V0C1BSF rohs rhf rhf
PESD7V0H1BSF PESD7V0H1BSFYL PESD7V0H1BSF rohs rhf rhf
PESD7V0R1BSF PESD7V0R1BSFYL PESD7V0R1BSF rohs rhf rhf
PESD7V1R1BCSF PESD7V1R1BCSFYL PESD7V1R1BCSF rohs rhf rhf
PESD7V1R1BDSF PESD7V1R1BDSFYL PESD7V1R1BDSF rohs rhf rhf
PESD9V0C1BSF PESD9V0C1BSFYL PESD9V0C1BSF rohs rhf rhf
PESD9V0W1BCSF PESD9V0W1BCSFYL PESD9V0W1BCSF rohs rhf rhf
PESD9V0W1BDSF PESD9V0W1BDSFYL PESD9V0W1BDSF rohs rhf rhf
PESD9V0Z1BDSF PESD9V0Z1BDSFYL PESD9V0Z1BDSF rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD16VV1BSF PESD16VV1BSFYL PESD16VV1BSF rohs rhf rhf
PESD18VF1BSF
PESD18VF1BSFYL PESD18VF1BSF rohs rhf rhf
PESD1V0R1BBSF PESD1V0R1BBSFYL PESD1V0R1BBSF rohs rhf rhf
PESD1V0R1BSF PESD1V0R1BSFYL PESD1V0R1BSF rohs rhf rhf
PESD24VF1BSF
PESD24VF1BSFYL PESD24VF1BSF rohs rhf rhf
PESD3V3R1BBSF PESD3V3R1BBSFYL PESD3V3R1BBSF rohs rhf rhf
PESD3V3R1BSF PESD3V3R1BSFYL PESD3V3R1BSF rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962 3D model for products with SOD962 package Design support 2019-10-07
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
Nexperia_DSN0603-2_SOD962-2 DSN0603-2 SOD962-2 3D Marcom graphics 2018-08-07
SOD962 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body Package information 2022-05-27
SOD962-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Package information 2021-01-06
SOD962D silicon, leadless ultra small package; 2 terminals; 0.36 mm pitch; 0.6 x 0.3 x 0.3 mm body Package information 2025-01-29
SOD962C Leadless ultra small package; 2 terminals; body 0.6 x 0.3 x 0.18 mm Package information 2026-01-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD962 3D model for products with SOD962 package Design support 2019-10-07
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.