Features and benefits
- Fully automotive qualified to AEC-Q101:
- 175 °C rating suitable for thermally demanding environments
- Simplified driver design as standard level MOSFET gate drivers can be used:
- 0 V to 12 V drive voltage
- Gate threshold voltage VGSth of 4 V
- Robust gate oxide with ±20 V VGS rating
- High gate threshold voltage of 4 V for gate bounce immunity
- Low body diode Vf for reduced losses and simplified dead-time adjustments
- Transient over-voltage capability for increased robustness
- CCPAK package technology:
- Improved reliability, with reduced Rth(j-mb) for optimal cooling
- Lower inductances for lower switching losses and EMI
- 175 °C maximum junction temperature
- High Board Level Reliability absorbing mechanical stress during thermal cycling, unlike traditional QFN packages
- Visual (AOI) soldering inspection, no need for expensive x-ray equipment
- Easy solder wetting for good mechanical solder joints
Applications
- Automotive On-Board-Charger systems
- Automotive DC-DC
- Hard and soft switching converters for industrial and datacom power
- Bridgeless totempole PFC
- PV and UPS inverters
- Servo motor drives
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GAN039-650NBBA | GAN039-650NBBAZ ( 9346 621 52139 ) | Development | 039INBBA | (SOT8000) | Reel 13" Q4/T2 |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | MSL | MSL leadfree |
---|---|---|---|---|---|
GAN039-650NBBA | GAN039-650NBBAZ | Not available |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
GAN039-650NBBA | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Data sheet | 2020-07-31 |
nexperia_document_brochure_GaN_2020_CHN | 高功率氮化镓场效应 晶体管 | Brochure | 2020-07-15 |
nexperia_document_leaflet_GaN_CCPAK | CCPAK Power GaN FETs flyer | Leaflet | 2020-08-17 |
nexperia_document_leaflet_CCPAK_2020_CHN | CCPAK Power GaN FETs flyer | Leaflet | 2020-08-20 |
nexperia_whitepaper_gan_robustness_aecq101 | White paper: GaN FET technology and the robustness needed for AEC-Q101 qualification | White paper | 2020-06-08 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Packing | Buy online |
---|
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.