Printer interfaces

Interface solutions you can rely on.

Our PDI printer interfaces are fully compliant to IEEE 1284 level 1 and 2.

Key features and benefits

  • 3 V or 5 V cable side operation
  • 5 V tolerant inputs
  • IEEE 1284 compliant level 1 and 2

Key applications

  • Printer interface

Parametric search

Printer interfaces
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PDI1284P11 3.3 V parallel interface transceiver/buffer ACT
PDI1284P11DGG 3.3 V parallel interface transceiver/buffer Production
PDI1284P11DL 3.3 V parallel interface transceiver/buffer Not for design in

Marcom graphics (1)

File name Title Type Date
TSSOP48_SOT362-1_mk plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia-Selection-Guide-2018 Selection guide 2018. Discretes, Logic and MOSFETs Selection guide 2018-01-18

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.