74HC(T)126-Q100

Quad buffer/line driver; 3-state

The 74HC126-Q100; 74HCT126-Q100 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A LOW on nOE causes the outputs to assume a high impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Inverting outputs
  • Complies with JEDEC standard no. 7A
  • Input levels:
    • For 74HC126-Q100: CMOS level
    • For 74HCT126-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC126D-Q100Production2.0 - 6.0CMOS+/- 7.8364low-40~125886.645SO14
74HC126PW-Q100Production2.0 - 6.0CMOS+/- 7.8364low-40~1251273.152TSSOP14
74HCT126D-Q100Production4.5 - 5.5TTL+/- 6364low-40~125886.645SO14
74HCT126PW-Q100Production4.5 - 5.5TTL+/- 6364low-40~1251273.152TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC126D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC126D74HC126D-Q100J
( 9353 000 38118 )
74HC126PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC12674HC126PW-Q100J
( 9353 000 39118 )
74HCT126D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT126D74HCT126D-Q100J
( 9353 000 64118 )
74HCT126PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT12674HCT126PW-Q100J
( 9353 000 65118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC126D-Q10074HC126D-Q100J74HC126D-Q100Always Pb-free84.911
74HC126PW-Q10074HC126PW-Q100J74HC126PW-Q100Always Pb-free84.911
74HCT126D-Q10074HCT126D-Q100J74HCT126D-Q100Always Pb-free84.911
74HCT126PW-Q10074HCT126PW-Q100J74HCT126PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74HC_HCT126_Q100Quad buffer/line driver; 3-stateData sheet2017-05-03
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct12674HCT126 IBIS modelIBIS model2015-05-18
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct12674HCT126 IBIS modelIBIS model2015-05-18

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.