74HC(T)1G04-Q100

Inverter

The 74HC1G04-Q100; 74HCT1G04-Q100 is a single inverter. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Wide supply voltage range from 2.0 V to 6.0 V
  • Input levels:
    • For 74HC1G04-Q100: CMOS level
    • For 74HCT1G04-Q100: TTL level
  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G04GV-Q100Production2.0 - 6.0CMOS+/- 2.6361low-40~12522033.0131TSOP5
74HC1G04GW-Q100Production2.0 - 6.0CMOS+/- 2.6361low-40~12538119.6234TSSOP5
74HCT1G04GV-Q100Production4.5 - 5.5TTL+/- 2.0361low-40~12522033.0131TSOP5
74HCT1G04GW-Q100Production4.5 - 5.5TTL+/- 2.0361low-40~12538119.6234TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G04GV-Q100
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveH0474HC1G04GV-Q100H
( 9352 999 87125 )
74HC1G04GW-Q100
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveHC74HC1G04GW-Q100H
( 9352 999 88125 )
74HCT1G04GV-Q100
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveT0474HCT1G04GV-Q100H
( 9352 999 96125 )
74HCT1G04GW-Q100
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveTC74HCT1G04GW-Q100H
( 9352 999 98125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC1G04GV-Q10074HC1G04GV-Q100H74HC1G04GV-Q100Always Pb-free84.911
74HC1G04GW-Q10074HC1G04GW-Q100H74HC1G04GW-Q100Always Pb-free84.911
74HCT1G04GV-Q10074HCT1G04GV-Q100H74HCT1G04GV-Q100Always Pb-free84.911
74HCT1G04GW-Q10074HCT1G04GW-Q100H74HCT1G04GW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT1G04_Q100InverterData sheet2017-05-03
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.