74HC(T)2G17-Q100

Dual non-inverting Schmitt trigger

The 74HC2G17-Q100; 74HCT2G17-Q100 are dual buffers with Schmitt-trigger inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Input levels:
    • For 74HC2G17-Q100: CMOS level
    • For 74HCT2G17-Q100: TTL level
  • Complies with JEDEC standard no. 7A
  • High noise immunity
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Low power dissipation
  • Balanced propagation delays
  • Unlimited input rise and fall times
  • Multiple package options

Target applications

  • Wave and pulse shaper for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC2G17GV-Q100Production2.0 - 6.0CMOS+/- 5.2362low-40~12524852.7160SC-74; TSOP6
74HC2G17GW-Q100Production2.0 - 6.0CMOS+/- 5.2362low-40~12527548.5163TSSOP6
74HCT2G17GV-Q100Production4.5 - 5.5TTL+/- 4.0362low-40~12524852.7160SC-74; TSOP6
74HCT2G17GW-Q100Production4.5 - 5.5TTL+/- 4.0362low-40~12527548.5163TSSOP6

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G17GV-Q100
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q3/T4, ReverseActiveHV74HC2G17GV-Q100H
( 9353 020 17125 )
74HC2G17GW-Q100
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveHV74HC2G17GW-Q100H
( 9353 020 18125 )
74HCT2G17GV-Q100
SC-74; TSOP6
(SOT457)
SOT457Reel 7" Q3/T4, ReverseActiveTV74HCT2G17GV-Q100H
( 9353 020 19125 )
74HCT2G17GW-Q100
TSSOP6
(SOT363)
SOT363Reel 7" Q3/T4, ReverseActiveTV74HCT2G17GW-Q100H
( 9353 020 21125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC2G17GV-Q10074HC2G17GV-Q100H74HC2G17GV-Q100Always Pb-free84.911
74HC2G17GW-Q10074HC2G17GW-Q100H74HC2G17GW-Q100Always Pb-free84.911
74HCT2G17GV-Q10074HCT2G17GV-Q100H74HCT2G17GV-Q100Always Pb-free84.911
74HCT2G17GW-Q10074HCT2G17GW-Q100H74HCT2G17GW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
74HC_HCT2G17_Q100Dual non-inverting Schmitt triggerData sheet2017-05-03
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
SOT457_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-30
SOT457_115TSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-30
SOT457_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-30
SOT457_165TSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-30
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsOutline drawing2018-11-28

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.