74HC(T)7541-Q100

Octal Schmitt trigger buffer/line driver; 3-state

The 74HC7541-Q100; 74HCT7541-Q100 is an 8-bit buffer/line driver with Schmitt-trigger inputs and 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from ‑40 °C to +85 °C and from ‑40 °C to +125 °C
  • Non-inverting outputs
  • Low-power dissipation
  • Input levels:
    • For 74HC7541-Q100: CMOS level
    • For 74HCT7541-Q100: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC7541D-Q100Production2.0 - 6.0CMOS+/- 7.8368low-40~1256912.18SO20
74HC7541PW-Q100Production2.0 - 6.0CMOS+/- 7.8368low-40~125901.833TSSOP20
74HCT7541D-Q100Production4.5 - 5.5TTL+/- 6368low-40~1256912.145SO20
74HCT7541PW-Q100Production4.5 - 5.5TTL+/- 6368low-40~125901.833TSSOP20

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7541D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74HC7541D74HC7541D-Q100J
( 9353 022 47118 )
74HC7541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC754174HC7541PW-Q100J
( 9353 022 48118 )
74HCT7541D-Q100
SO20
(SOT163-1)
SOT163-1Reel 13" Q1/T1Active74HCT7541D74HCT7541D-Q100J
( 9353 022 49118 )
74HCT7541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT754174HCT7541PW-Q100J
( 9353 022 51118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC7541D-Q10074HC7541D-Q100J74HC7541D-Q100Always Pb-free84.911
74HC7541PW-Q10074HC7541PW-Q100J74HC7541PW-Q100Always Pb-free84.911
74HCT7541D-Q10074HCT7541D-Q100J74HCT7541D-Q100Always Pb-free84.911
74HCT7541PW-Q10074HCT7541PW-Q100J74HCT7541PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC_HCT7541_Q100Octal Schmitt trigger buffer/line driver; 3-stateData sheet2017-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT360-1_118TSSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT163-1_115Tape reel SMD; standard product orientation 12NC ending 115Packing2013-04-25
SOT163-1_118SO20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SOT163-1_518SO20; Reel dry pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packing2014-12-16
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.