74HC(T)163-Q100

Presettable synchronous 4-bit binary counter; synchronous reset

The 74HC163-Q100; 74HCT163-Q100 is a synchronous presettable binary counter with an internal look-head carry. Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP). The outputs (Q0 to Q3) of the counters may be preset to a HIGH or LOW. A LOW at the parallel enable input (PE) disables the counting action. It causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock. Preset takes place regardless of the levels at count enable inputs (CEP and CET). A LOW at the master reset input (MR) sets Q0 to Q3 LOW after the next positive-going transition on the clock input (CP). This action occurs regardless of the levels at input pins PE, CET and CEP. This synchronous reset feature enables the designer to modify the maximum count with only one external NAND gate. The look-ahead carry simplifies serial cascading of the counters. Both CEP and CET must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH output of Q0. This pulse can be used to enable the next cascaded stage. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

The CP to TC propagation delay and CEP to CP set-up time determine the maximum clock frequency for the cascaded counters according to the following formula:

fmax = 1 / tP(max)(CP to TC) + tSU(CEP to CP)

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from ‑40 °C to +85 °C and from ‑40 °C to +125 °C
  • Complies with JEDEC standard no. 7A
  • Input levels:
    • For 74HC163-Q100: CMOS level
    • For 74HCT163-Q100: TTL level
  • Synchronous counting and loading
  • 2 count enable inputs for n-bit cascading
  • Synchronous reset
  • Positive-edge triggered clock
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)fmax (MHz)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC163D-Q100Production2.0 - 6.0+/- 5.2CMOS1751low-40~125835.241SO16
74HC163PW-Q100Production2.0 - 6.0+/- 5.2CMOS1751low-40~1251172.545TSSOP16
74HCT163D-Q100Production4.5 - 5.5+/- 4.0TTL2050low-40~125835.241SO16
74HCT163PW-Q100Production4.5 - 5.5+/- 4.0TTL2050low-40~1251172.545TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC163D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC163D74HC163D-Q100J
( 9353 020 99118 )
74HC163PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC16374HC163PW-Q100J
( 9353 021 01118 )
74HCT163D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1ActiveHCT16374HCT163D-Q100J
( 9353 021 02118 )
74HCT163PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT16174HCT163PW-Q100J
( 9353 021 03118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC163D-Q10074HC163D-Q100J74HC163D-Q100Always Pb-free84.911
74HC163PW-Q10074HC163PW-Q100J74HC163PW-Q100Always Pb-free84.911
74HCT163D-Q10074HCT163D-Q100J74HCT163D-Q100Always Pb-free84.911
74HCT163PW-Q10074HCT163PW-Q100J74HCT163PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74HC_HCT163_Q100Presettable synchronous 4-bit binary counter; synchronous resetData sheet2018-10-12
AN11044Pin FMEA 74HC/74HCT familyApplication note2011-03-16
Nexperia-Automotive-Selection-Guide-2018Discretes, logic and MOSFETs AEC-Q100/Q101 qualifiedSelection guide2018-05-29
hchc Spice modelSPICE model2013-05-06
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14

Support

Find answers to your design questions on this page. If available you can find information in our Nexperia Support Community or you can find Nexperia models and Design tools.

Models

File nameTitleTypeDate
hchc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.