74AHC(T)164-Q100

8-bit serial-in/parallel-out shift register

The 74AHC164-Q100; 74AHCT164-Q100 shift register is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHC164-Q100; 74AHCT164-Q100 input signals are 8-bit serial through one of two inputs (DSA or DSB). Either input can be used as an active HIGH enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied HIGH.

Data shifts one place to the right on each LOW-to-HIGH transition of the clock input (CP). It enters into output Q0, which is a logical AND of the two data inputs (DSA and DSB). These data inputs existed one set-up time, prior to the rising clock edge.

A LOW-level on the master reset (MR) input overrides all other inputs and clears the register asynchronously, forcing all outputs LOW.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC164-Q100: CMOS level
    • For 74AHCT164-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC164BQ-Q100Production2.0 - 5.5CMOS+/- 84.5115low-40~12510318.270DHVQFN14
74AHC164D-Q100Production2.0 - 5.5CMOS+/- 84.5115low-40~12510417.662SO14
74AHC164PW-Q100Production2.0 - 5.5CMOS+/- 84.5115low-40~1251386.864TSSOP14
74AHCT164BQ-Q100Production4.5 - 5.5TTL+/- 83.4115low-40~12510318.270DHVQFN14
74AHCT164D-Q100Production4.5 - 5.5TTL+/- 83.4115low-40~12510417.662SO14
74AHCT164PW-Q100Production4.5 - 5.5TTL+/- 83.4115low-40~1251386.864TSSOP14

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAC16474AHC164BQ-Q100X
( 9353 013 71115 )
74AHC164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC164D74AHC164D-Q100J
( 9353 011 99118 )
74AHC164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC16474AHC164PW-Q100J
( 9353 013 72118 )
74AHCT164BQ-Q100
DHVQFN14
(SOT762-1)
SOT762-1Reel 7" Q1/T1ActiveAT16474AHCT164BQ-Q100X
( 9353 013 79115 )
74AHCT164D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT164D74AHCT164D-Q100J
( 9353 013 81118 )
74AHCT164PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT16474AHCT164PW-Q100J
( 9353 012 04118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74AHC164BQ-Q10074AHC164BQ-Q100X74AHC164BQ-Q100Always Pb-free84.911
74AHC164D-Q10074AHC164D-Q100J74AHC164D-Q100Always Pb-free84.911
74AHC164PW-Q10074AHC164PW-Q100J74AHC164PW-Q100Always Pb-free84.911
74AHCT164BQ-Q10074AHCT164BQ-Q100X74AHCT164BQ-Q100Always Pb-free84.911
74AHCT164D-Q10074AHCT164D-Q100J74AHCT164D-Q100Always Pb-free84.911
74AHCT164PW-Q10074AHCT164PW-Q100J74AHCT164PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74AHC_AHCT164_Q1008-bit serial-in/parallel-out shift registerData sheet2017-05-03
AN223Ground and VCC Bounce of High-Speed Integrated CircuitsApplication note2013-03-13
ahct164ahct164 IBIS modelIBIS model2013-04-07
ahc164ahc164 IBIS modelIBIS model2013-04-07
Nexperia-Automotive-Selection-Guide-2018Discretes, logic and MOSFETs AEC-Q100/Q101 qualifiedSelection guide2018-05-29
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT762-1_471DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471Packing2016-01-21
SOT762-1_115Standard product orientation 12NC ending 115Packing2013-04-09
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT402-1_623TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623Packing2013-05-15
SOT402-1_118TSSOP14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1_653TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-10-18
SOT108-1_431SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-11-24
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT108-1_118SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct164ahct164 IBIS modelIBIS model2013-04-07
ahc164ahc164 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.