74AHC(T)594-Q100

8-bit shift register with output register

The 74AHC594-Q100; 74AHCT594-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHC594-Q100; 74AHCT594-Q100 is an 8-bit, non-inverting, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks (SHCP and STCP) and direct overriding clears (SHR and STR) are provided on both the shift and storage registers. A serial output (Q7S) is provided for cascading purposes.

Both the shift and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register is always one count pulse ahead of the storage register.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Balanced propagation delays
  • All inputs have Schmitt trigger actions
  • Inputs accept voltages higher than VCC
  • Wide supply voltage range from 2.0 V to 5.5 V
  • 8-bit serial-in, parallel-out shift register with storage
  • Independent direct overriding clears on shift and storage registers
  • Independent clocks for shift and storage registers
  • Latch-up performance exceeds 100 mA per JESD78 Class II
  • Input levels:
    • For 74AHC594-Q100: CMOS level
    • For 74AHCT594-Q100: TTL level
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pf, R = 0 Ω)
  • Multiple package options

Target applications

  • Serial-to parallel data conversion
  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC594BQ-Q100Production2.0 - 5.5CMOS+/- 84.1160low-40~1259112.360DHVQFN16
74AHC594DB-Q100
NRND
Not for design in2.0 - 5.5CMOS+/- 84.1160low-40~12514842.0SSOP16
74AHC594D-Q100Production2.0 - 5.5CMOS+/- 84.1160low-40~125908.649SO16
74AHC594PW-Q100Production2.0 - 5.5CMOS+/- 84.1160low-40~1251234.152TSSOP16
74AHCT594BQ-Q100Production4.5 - 5.5TTL+/- 83.8160low-40~1259112.360DHVQFN16
74AHCT594DB-Q100
NRND
Not for design in4.5 - 5.5TTL+/- 83.8160low-40~12514842.0SSOP16
74AHCT594D-Q100Production4.5 - 5.5TTL+/- 83.8160low-40~125908.649SO16
74AHCT594PW-Q100Production4.5 - 5.5TTL+/- 83.8160low-40~1251234.152TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC594BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveAHC59474AHC594BQ-Q100,11
( 9352 986 52115 )
74AHC594DB-Q100
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC59474AHC594DB-Q100J
( 9353 025 42118 )
74AHC594D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHC594D74AHC594D-Q100,118
( 9352 986 53118 )
74AHC594PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHC59474AHC594PW-Q100,11
( 9352 986 54118 )
74AHCT594BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveACT59474AHCT594BQ-Q100,1
( 9352 986 55115 )
74AHCT594DB-Q100
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHT59474AHCT594DB-Q100J
( 9353 025 43118 )
74AHCT594D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74AHCT594D74AHCT594D-Q100,11
( 9352 986 56118 )
74AHCT594PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveAHCT59474AHCT594PW-Q100,1
( 9352 986 57118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74AHC594BQ-Q10074AHC594BQ-Q100,1174AHC594BQ-Q100Always Pb-free84.911
74AHC594DB-Q100
NRND
74AHC594DB-Q100J74AHC594DB-Q100Always Pb-free11
74AHC594D-Q10074AHC594D-Q100,11874AHC594D-Q100Always Pb-free84.911
74AHC594PW-Q10074AHC594PW-Q100,1174AHC594PW-Q100Always Pb-free84.911
74AHCT594BQ-Q10074AHCT594BQ-Q100,174AHCT594BQ-Q100Always Pb-free84.911
74AHCT594DB-Q100
NRND
74AHCT594DB-Q100J74AHCT594DB-Q100Always Pb-free11
74AHCT594D-Q10074AHCT594D-Q100,1174AHCT594D-Q100Always Pb-free84.911
74AHCT594PW-Q10074AHCT594PW-Q100,174AHCT594PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (21)

File nameTitleTypeDate
74AHC_AHCT594_Q1008-bit shift register with output registerData sheet2017-05-03
ahct594ahct594 IBIS modelIBIS model2013-04-07
ahc594ahc594 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
SOT338-1_431SSOP16; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-10-05
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT338-1plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct594ahct594 IBIS modelIBIS model2013-04-07
ahc594ahc594 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.