74LVC(H)16373A-Q100

16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state

The 74LVC16373A-Q100 and 74LVCH16373A-Q100 are 16-bit D-type transparent latches featuring separate D-type inputs with bus hold (74LVCH16373A-Q100 only) for each latch and 3-state outputs for bus-oriented applications. One Latch Enable (LE) input and one Output Enable (OE) are provided for each octal. Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.

The device consists of two sections of eight D-type transparent latches with 3-state true outputs. When LE is HIGH, data at the Dn inputs enter the latches. In this condition, the latches are transparent, that is, the latch outputs change each time its corresponding D-input changes. The latches store the information that was present at the D-inputs one set-up time (tsu) preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches. Bus hold on the data inputs eliminates the need for external pull-up resistors to hold unused inputs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • Multibyte flow-through standard pinout architecture
  • Multiple low inductance supply pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bus hold (74LVCH16373A-Q100 only)
  • High-impedance when VCC = 0 V
  • Complies with JEDEC standard:
    • JESD8-7A (1.65 V to 1.95 V)
    • JESD8-5A (2.3 V to 2.7 V)
    • JESD8-C/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
    • CDM ANSI/ESDA/Jedec JS-002 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74LVC16373ADGG-Q100Production1.2 - 3.6CMOS/LVTTL+/- 242.4low-40~12510423.0TSSOP48
74LVC16373ADGV-Q100Production1.2 - 3.6CMOS/LVTTL+/- 242.4low-40~12510423.0TVSOP48
74LVCH16373ADGG-Q100Production1.2 - 3.6CMOS/LVTTL+/- 242.4low-40~12510423.0TSSOP48
74LVCH16373ADGV-Q100Production1.2 - 3.6CMOS/LVTTL+/- 242.4low-40~12510423.0TVSOP48

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16373ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVC16373A74LVC16373ADGG-Q1J
( 9353 044 94118 )
74LVC16373ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1Reel 13" Q1/T1ActiveStandard Marking74LVC16373ADGV-Q1J
( 9356 907 93118 )
74LVCH16373ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveLVCH16373A74LVCH16373ADGG-QJ
( 9353 048 72118 )
74LVCH16373ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1Reel 13" Q1/T1ActiveStandard Marking74LVCH16373ADGV-QJ
( 9356 907 99118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
74LVC16373ADGG-Q10074LVC16373ADGG-Q1J74LVC16373ADGG-Q100Always Pb-free11
74LVC16373ADGV-Q10074LVC16373ADGV-Q1J74LVC16373ADGV-Q100
74LVCH16373ADGG-Q10074LVCH16373ADGG-QJ74LVCH16373ADGG-Q100Always Pb-free11
74LVCH16373ADGV-Q10074LVCH16373ADGV-QJ74LVCH16373ADGV-Q100
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74LVC_LVCH16373A_Q10016-bit D-type transparant latch with 5 V tolerant inputs/outputs; 3-stateData sheet2019-02-15
AN240Interfacing 3 Volt and 5 Volt ApplicationsApplication note1995-09-14
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2002-02-04
AN11009Pin FMEA for LVC familyApplication note2019-01-09
AN10156Sorting through the low voltage logic mazeApplication note2013-03-13
75017668Low voltage CMOS family - LVCBrochure2015-07-09
lvc16373alvc16373a IBIS modelIBIS model2013-04-07
lvch16373alvch16373a IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT480-1plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-22
SOT362-1_118TSSOP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT362-1plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc16373alvc16373a IBIS modelIBIS model2013-04-07
lvch16373alvch16373a IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.