74HC(T)2G32-Q100

Dual 2-input OR gate

The 74HC2G32-Q100; 74HCT2G32-Q100 is a dual 2-input OR gate. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Wide supply voltage range from 2.0 V to 6.0 V
  • Input levels:
    • For 74HC2G32-Q100: CMOS level
    • For 74HCT2G32-Q100: TTL level
  • Complies with JEDEC standard no. 7A
  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC2G32DC-Q100Production2.0 - 6.0CMOS+/- 5.29362low-40~12520435.1115VSSOP8
74HC2G32DP-Q100Production2.0 - 6.0CMOS+/- 5.29362low-40~12521620.5106TSSOP8
74HCT2G32DC-Q100Production4.5 - 5.5TTL+/- 4.013362low-40~12520435.1115VSSOP8
74HCT2G32DP-Q100Production4.5 - 5.5TTL+/- 4.013362low-40~12521620.5106TSSOP8

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G32DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveH3274HC2G32DC-Q100H
( 9353 008 51125 )
74HC2G32DP-Q100
TSSOP8
(SOT505-2)
SOT505-2Reel 7" Q3/T4, ReverseActiveH3274HC2G32DP-Q100H
( 9353 008 52125 )
74HCT2G32DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveT3274HCT2G32DC-Q100H
( 9353 008 53125 )
74HCT2G32DP-Q100
TSSOP8
(SOT505-2)
SOT505-2Reel 7" Q3/T4, ReverseActiveT3274HCT2G32DP-Q100H
( 9353 008 54125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC2G32DC-Q10074HC2G32DC-Q100H74HC2G32DC-Q100Always Pb-free84.911
74HC2G32DP-Q10074HC2G32DP-Q100H74HC2G32DP-Q100Always Pb-free84.911
74HCT2G32DC-Q10074HCT2G32DC-Q100H74HCT2G32DC-Q100Always Pb-free84.911
74HCT2G32DP-Q10074HCT2G32DP-Q100H74HCT2G32DP-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74HC_HCT2G32_Q100Dual 2-input OR gateData sheet2019-02-08
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT505-2_125TSSOP8: Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-02
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyOutline drawing2018-11-14
SOT765-1_125VSSOP8; Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.