74LVC(H)2T45-Q100

Dual supply translating transceiver; 3-state

The 74LVC2T45-Q100; 74LVCH2T45-Q100 are dual bit, dual supply translating transceivers with 3-state outputs that enable bidirectional level translation. They feature two 2-bits input-output ports (nA and nB), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied with any voltage between 1.2 V and 5.5 V. This feature makes the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins nA and DIR are referenced to VCC(A) and pins nB are referenced to VCC(B). A HIGH on DIR allows transmission from nA to nB and a LOW on DIR allows transmission from nB to nA.

The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.

Active bus hold circuitry in the 74LVCH2T45-Q100 holds unused or floating data inputs at a valid logic level.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Wide supply voltage range:
    • VCC(A): 1.2 V to 5.5 V
    • VCC(B): 1.2 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:
    • MIL-STD-883, method 3015 Class 3A exceeds 4000 V
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Maximum data rates:
    • 420 Mbps (3.3 V to 5.0 V translation)
    • 210 Mbps (translate to 3.3 V)
    • 140 Mbps (translate to 2.5 V)
    • 75 Mbps (translate to 1.8 V)
    • 60 Mbps (translate to 1.5 V)
  • Suspend mode
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • ±24 mA output drive (VCC = 3.0 V)
  • Inputs accept voltages up to 5.5 V
  • Low power consumption: 16 μA maximum ICC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74LVC2T45DC-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL+/- 242.52low-40~12520651.0VSSOP8
74LVC2T45GS-Q100ProductionXSON8
74LVC2T45GT-Q100ProductionXSON8
74LVCH2T45DC-Q100Production1.2 - 5.51.2 - 5.5CMOS/LVTTL+/- 242.52low-40~12520651.0VSSOP8

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2T45DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveV4574LVC2T45DC-Q100H
( 9353 004 61125 )
74LVC2T45GS-Q100
XSON8
(SOT1203)
SOT1203Reel 7" Q1/T1ActiveStandard Marking74LVC2T45GS-Q100X
( 9356 907 73115 )
74LVC2T45GT-Q100
XSON8
(SOT833-1)
SOT833-1Reel 7" Q1/T1ActiveStandard Marking74LVC2T45GT-Q100X
( 9356 907 02115 )
74LVCH2T45DC-Q100
VSSOP8
(SOT765-1)
SOT765-1Reel 7" Q3/T4, ReverseActiveX4574LVCH2T45DC-Q100H
( 9353 014 08125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74LVC2T45DC-Q10074LVC2T45DC-Q100H74LVC2T45DC-Q100Always Pb-free123.811
74LVC2T45GS-Q10074LVC2T45GS-Q100X74LVC2T45GS-Q100
74LVC2T45GT-Q10074LVC2T45GT-Q100X74LVC2T45GT-Q100
74LVCH2T45DC-Q10074LVCH2T45DC-Q100H74LVCH2T45DC-Q100Always Pb-free123.811
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74LVC_LVCH2T45_Q100Dual supply translating transceiver; 3-stateData sheet2019-01-28
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
AN10156Sorting through the low voltage logic mazeApplication note2013-03-13
75017668Low voltage CMOS family - LVCBrochure2015-07-09
lvch2t45lvch2t45 IBIS modelIBIS model2013-04-07
lvc2t45lvc2t45 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT1203_115Standard product orientation 12NC ending 115Packing2013-07-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyOutline drawing2018-11-14
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1_115Standard product orientation 12NC ending 115Packing2013-04-05
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyOutline drawing2018-11-14
SOT765-1_125VSSOP8; Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125Packing2013-05-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvch2t45lvch2t45 IBIS modelIBIS model2013-04-07
lvc2t45lvc2t45 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.