74HC(T)4852-Q100

Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control

The 74HC4852-Q100; 74HCT4852-Q100 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.

The 74HC4852-Q100; 74HCT4852-Q100 are dual 4-channel analog multiplexers/demultiplexers with common select inputs (S0 and S1). Both multiplexers have a common active LOW enable input (E), four independent inputs/outputs (nY0 to nY3) and two common inputs/outputs (1Z, 2Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, two of the eight switches are selected (low impedance ON-state) by S0 and S1. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 and S1.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Injection-current cross coupling < 1 mV/mA
  • Wide supply voltage range from 2.0 V to 6.0 V for 74HC4852-Q100
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A
  • Low ON-state resistance:
    • 400 Ω (typical) at VCC = 2.0 V
    • 215 Ω (typical) at VCC = 3.0 V
    • 120 Ω (typical) at VCC = 3.3 V
    • 76 Ω (typical) at VCC = 4.5 V
    • 59 Ω (typical) at VCC = 6.0 V

Target applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating
  • Automotive application

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4852BQ-Q100Production2.0 - 10.0CMOSvery low-40~125804.948DHVQFN16
74HC4852D-Q100Production2.0 - 10.0CMOSvery low-40~125803.938SO16
74HC4852PW-Q100Production2.0 - 10.0CMOSvery low-40~1251131.740TSSOP16
74HCT4852BQ-Q100Production4.5 - 5.5TTLvery low-40~125804.747DHVQFN16
74HCT4852D-Q100Production4.5 - 5.5TTLvery low-40~125793.838SO16
74HCT4852PW-Q100Production4.5 - 5.5TTLvery low-40~1251131.640TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4852BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHC485274HC4852BQ-Q100,11
( 9352 984 67115 )
74HC4852D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HC4852D74HC4852D-Q100,118
( 9352 984 68118 )
74HC4852PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC485274HC4852PW-Q100,11
( 9352 984 69118 )
74HCT4852BQ-Q100
DHVQFN16
(SOT763-1)
SOT763-1Reel 7" Q1/T1ActiveHT485274HCT4852BQ-Q100,1
( 9352 984 71115 )
74HCT4852D-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1Active74HCT4852D74HCT4852D-Q100,11
( 9352 984 72118 )
74HCT4852PW-Q100
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT485274HCT4852PW-Q100,1
( 9352 984 73118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRMSLMSL leadfree
74HC4852BQ-Q10074HC4852BQ-Q100,1174HC4852BQ-Q100Always Pb-free84.911
74HC4852D-Q10074HC4852D-Q100,11874HC4852D-Q100Always Pb-free84.911
74HC4852PW-Q10074HC4852PW-Q100,1174HC4852PW-Q100Always Pb-free84.911
74HCT4852BQ-Q10074HCT4852BQ-Q100,174HCT4852BQ-Q100Always Pb-free84.911
74HCT4852D-Q10074HCT4852D-Q100,1174HCT4852D-Q100Always Pb-free84.911
74HCT4852PW-Q10074HCT4852PW-Q100,174HCT4852PW-Q100Always Pb-free84.911
Quality and reliability disclaimer

Documentation (17)

File nameTitleTypeDate
74HC_HCT4852_Q100Dual 4-channel analog multiplexer/demultiplexer with injection-current effect controlData sheet2017-05-03
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT763-1_115DHVQFN16; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-07-05
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyOutline drawing2018-11-14
SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.