Transceivers

Helping you improve current drive and signal voltage level

Bi-directional solutions boasting many features including bus-hold and TTL input options. Also, multiple transceivers can be connected to the same bus. This makes them suitable for parallel backplane applications in telecommunications infrastructure and industrial control.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improve the current drive and voltage level of signals
  • Improve signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • Registered options
  • TTL input options
  • Source termination resistor options
  • Overvoltage tolerant options
  • Bus-hold options

Key applications

  • Telecomunications infrastructure
  • Industrial control
  • Test systems

Parametric search

Transceivers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74ABT(H)162245A 16-bit bus transceiver with 30 Ohm series termination resistors (3-State) ACT
74ABT162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors (3-State) Production
74ABT162245ADL 16-bit bus transceiver with 30 Ohm series termination resistors (3-State) Production
74ABTH162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors (3-State) Production
74ABTH162245ADL 16-bit bus transceiver with 30 Ohm series termination resistors (3-State) Production
74ABT16245B 16-bit bus transceiver; 3-state ACT
74ABT16245BDGG 16-bit bus transceiver; 3-state Production
74ABT16245BDL 16-bit bus transceiver; 3-state Production
74ABT245 Octal transceiver with direction pin (3-State) ACT
74ABT245D Octal transceiver with direction pin (3-State) Production
74ABT245DB Octal transceiver with direction pin (3-State) Production
74ABT245PW Octal transceiver with direction pin (3-State) Production
74AHC(T)245 Octal bus transceiver; 3-state ACT
74AHC245BQ Octal bus transceiver; 3-state Production
74AHC245D Octal bus transceiver; 3-state Production
74AHC245PW Octal bus transceiver; 3-state Production
74AHCT245APW Octal bus transceiver; 3-state Production
74AHCT245BQ Octal bus transceiver; 3-state Production
74AHCT245D Octal bus transceiver; 3-state Production
74AHCT245PW Octal bus transceiver; 3-state Production
74AHCT245A Octal bus transceiver; 3-state ACT
74AHCT245APW Octal bus transceiver; 3-state Production
74AHCV245A Octal bus transceiver; 3-state ACT
74AHCV245APW Octal bus transceiver; 3-state Production
74ALVC(H)16245 16-bit transceiver with direction pin; 3-state ACT
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVC16245DL 16-bit transceiver with direction pin; 3-state Production
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVCH16245DL 16-bit transceiver with direction pin; 3-state Production
74ALVC245 Octal bus transceiver; 3-state ACT
74ALVC245BQ Octal bus transceiver; 3-state Production
74ALVC245D Octal bus transceiver; 3-state Production
74ALVC245PW Octal bus transceiver; 3-state Production
74ALVCH162245 16-bit bus transceiver with direction pin and 30 Ohm termination resistor (3-State) ACT
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor (3-State) Production
74ALVCH162245DL 16-bit bus transceiver with direction pin and 30 Ohm termination resistor (3-State) Production
74ALVCH16501 18-bit universal bus transceiver; 3-state ACT
74ALVCH16501DL 18-bit universal bus transceiver; 3-state Production
74ALVT162245 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State) ACT
74ALVT162245DGG 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State) Production
74ALVT162245DL 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State) Production
74HC(T)245 Octal bus transceiver; 3-state ACT
74HC245BQ Octal bus transceiver; 3-state Production
74HC245D Octal bus transceiver; 3-state Production
74HC245DB Octal bus transceiver; 3-state Production
74HC245PW Octal bus transceiver; 3-state Production
74HCT245BQ Octal bus transceiver; 3-state Production
74HCT245D Octal bus transceiver; 3-state Production
74HCT245DB Octal bus transceiver; 3-state Production
74HCT245PW Octal bus transceiver; 3-state Production
74LV245 Octal bus transceiver; 3-state ACT
74LV245D Octal bus transceiver; 3-state Production
74LV245DB Octal bus transceiver; 3-state Production
74LV245PW Octal bus transceiver; 3-state Production
74LV245A Octal bus transceiver; 3-state ACT
74LV245APW Octal bus transceiver; 3-state Production
74LV245AT Octal bus transceiver; 3-state ACT
74LV245ATPW Octal bus transceiver; 3-state Production
74LVC(H)162245A 16-bit transceiver ACT
74LVC162245ADGG 16-bit transceiver Production
74LVC162245ADL 16-bit transceiver Production
74LVCH162245ADGG 16-bit transceiver Production
74LVCH162245ADL 16-bit transceiver Production
74LVC(H)16245A 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state ACT
74LVC16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC16245ADL 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC16245AEV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH16245ADGG 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH16245ADL 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVCH16245AEV 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production
74LVC(H)245A Octal bus transceiver; 3-state ACT
74LVC245ABQ Octal bus transceiver; 3-state Production
74LVC245AD Octal bus transceiver; 3-state Production
74LVC245ADB Octal bus transceiver; 3-state Production
74LVC245APW Octal bus transceiver; 3-state Production
74LVCH245ABQ Octal bus transceiver; 3-state Production
74LVCH245AD Octal bus transceiver; 3-state Production
74LVCH245ADB Octal bus transceiver; 3-state Production
74LVCH245APW Octal bus transceiver; 3-state Production
74LVC2245A Octal transceiver with direction pin ACT
74LVC2245ABQ Octal transceiver with direction pin Production
74LVC2245AD Octal transceiver with direction pin Production
74LVC2245ADB Octal transceiver with direction pin Production
74LVC2245APW Octal transceiver with direction pin Production
74LVT(H)16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT16245BDL 3.3 V 16-bit transceiver; 3-state Production
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVTH16245BDL 3.3 V 16-bit transceiver; 3-state Production
74LVT(H)2245 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state ACT
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT162245B 3.3V LVT 16-bit transceiver with 30Ohm termination resistors (3- ACT
74LVT162245BDGG 3.3V LVT 16-bit transceiver with 30Ohm termination resistors (3- Production
74LVT162245BDL 3.3V LVT 16-bit transceiver with 30Ohm termination resistors (3- Production
74LVT16543A 3.3V LVT 16-bit registered transceiver (3-State) ACT
74LVT16543ADGG 3.3V LVT 16-bit registered transceiver (3-State) Production
74LVT16543ADL 3.3V LVT 16-bit registered transceiver (3-State) Production
74LVT245 3.3 V octal transceiver with direction pin (3-state) ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BD 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BDB 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BPW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245D 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245DB 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245PW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245B 3.3 V octal transceiver with direction pin (3-state) ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BD 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BDB 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BPW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT640 3.3V Octal transceiver with direction pin; inverting (3-State) ACT
74LVT640D 3.3V Octal transceiver with direction pin; inverting (3-State) Production
74LVT640DB 3.3V Octal transceiver with direction pin; inverting (3-State) Production
74LVT640PW 3.3V Octal transceiver with direction pin; inverting (3-State) Production
74LVTN16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74VHC(T)245 Octal bus transceiver; 3-state ACT
74VHC245BQ Octal bus transceiver; 3-state Production
74VHC245D Octal bus transceiver; 3-state Production
74VHC245PW Octal bus transceiver; 3-state Production
74VHCT245BQ Octal bus transceiver; 3-state Production
74VHCT245D Octal bus transceiver; 3-state Production
74VHCT245PW Octal bus transceiver; 3-state Production
74ALVCH162601DGG 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state Production
74ALVCH16500DGG 18-bit universal bus transceiver (3-State) Production
74ALVCH16501DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16543DGG 16-bit D-type registered transceiver; 3-state Production
74ALVCH16600DGG 18-bit universal bus transceiver (3-State) Production
74ALVCH16601DGG 18-bit universal bus transceiver (3-State) Production
74ALVCH16646DGG 16-bit transceiver/register (3-State) Production
74ALVCH16652DGG 16-bit transceiver/register with dual enable; 3-state Production
74ALVCH16952DGG 16-bit registered transceiver (3-State) Production
74AVC16245DGG 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state Production
74AVCH16245DGG 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state Production
74LVC32245AEC 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state Production

Marcom graphics (1)

File name Title Type Date
TSSOP48_SOT480_mk plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 0.9 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.