BCD / Decade counters

Efficient and reliable performance in all your timing applications

With families of binary coded decimal (BCD) counters for you to choose from, it’s easy to find the right device for the job. Built using low power CMOS technology, the devices feature an integrated oscillator and TTL compatible inputs.

Key features and benefits

  • Clock generation
  • Clock division
  • Integrated oscillator
  • Low power cmos
  • TTL compatible inputs

Key applications

  • Timing applications
  • Clocks

Parametric search

BCD / Decade counters
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC(T)390 Dual decade ripple counter ACT
74HC390D Dual decade ripple counter Production
74HC390DB Dual decade ripple counter Production
74HC390PW Dual decade ripple counter Production
74HCT390D Dual decade ripple counter Production
74HCT390DB Dual decade ripple counter Production
74HC(T)4017 Johnson decade counter with 10 decoded outputs ACT
74HC4017BQ Johnson decade counter with 10 decoded outputs Production
74HC4017D Johnson decade counter with 10 decoded outputs Production
74HC4017DB Johnson decade counter with 10 decoded outputs Production
74HC4017PW Johnson decade counter with 10 decoded outputs Production
74HCT4017BQ Johnson decade counter with 10 decoded outputs Production
74HCT4017D Johnson decade counter with 10 decoded outputs Production
74HC160 Presettable synchronous BCD decade counter; asynchronous reset ACT
74HC160D Presettable synchronous BCD decade counter; asynchronous reset Production
HEF4017B 5-stage Johnson decade counter ACT
HEF4017BT 5-stage Johnson decade counter Production
HEF4518B Dual BCD counter ACT
HEF4518BT Dual BCD counter Production

Marcom graphics (1)

File name Title Type Date
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.