Divider counters

Divide and counter with Nexperia’s clock solutions

Fully specified from -40 °C to 125 °C, our counters are available in a variety of packages. They include standard SO and TSSOP and, to help you save more board space, innovative leadless DQFN packages.

Key features and benefits

  • Clock generation
  • Clock division
  • Integrated oscillator
  • Low power cmos
  • TTL compatible inputs

Key applications

  • Timing applications
  • Clocks

Parametric search

Divider counters
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AHC1G4210 10-stage divider and oscillator ACT
74AHC1G4210GW 10-stage divider and oscillator Production
74AHC1G4212 12-stage divider and oscillator ACT
74AHC1G4212GW 12-stage divider and oscillator Production
74AHC1G4214 14-stage divider and oscillator ACT
74AHC1G4214GW 14-stage divider and oscillator Production
HEF4060B 14-stage ripple-carry binary counter/divider and oscillator ACT
HEF4060BT 14-stage ripple-carry binary counter/divider and oscillator Production

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.