Advanced BiCMOS Technology (ABT)

5 V high drive, low noise logic family

The 74ABT family combines low power dissipation and low noise of CMOS with the high speed and high output drive of bipolar products. Our ABT devices exhibit highly stable static and dynamic characteristics over a wide temperature range.

ABT logic devices are specified over 4.5 V to 5.5 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 3 ns, the ABT family includes buffers/line drivers, transceivers, latches, gates and flip flops.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

ABT products are available in standard SO and TSSOP packages.

Nexperia's ABT products are fully specified from -40°C to 85°C.

Key features and benefits

  • 3 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 mA / +64 mA
  • Power-up / power-down 3-state
  • 5 V tolerant inputs
  • Bus hold options
  • Source termination options

Key applications

  • Telecommunications infrastructure
  • Medical scanners
  • Test systems

Parametric search

Advanced BiCMOS Technology (ABT)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74ABT(H)162245A 16-bit bus transceiver with 30 Ohm series termination resistors (3-state) ACT
74ABT162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors (3-state) Production
74ABT162245ADL 16-bit bus transceiver with 30 Ohm series termination resistors (3-state) Not for design in
74ABTH162245ADGG 16-bit bus transceiver with 30 Ohm series termination resistors (3-state) Production
74ABT00 Quad 2-input NAND gate ACT
74ABT00D Quad 2-input NAND gate Production
74ABT00DB Quad 2-input NAND gate Not for design in
74ABT00PW Quad 2-input NAND gate Production
74ABT04 Hex inverter ACT
74ABT04D Hex inverter Production
74ABT04DB Hex inverter Not for design in
74ABT04PW Hex inverter Production
74ABT08 Quad 2-input AND gate ACT
74ABT08D Quad 2-input AND gate Production
74ABT08DB Quad 2-input AND gate Not for design in
74ABT08PW Quad 2-input AND gate Production
74ABT125 Quad buffer; 3-state ACT
74ABT125BQ Quad buffer; 3-state Production
74ABT125D Quad buffer; 3-state Production
74ABT125DB Quad buffer; 3-state Not for design in
74ABT125PW Quad buffer; 3-state Production
74ABT126 Quad buffer; 3-state ACT
74ABT126D Quad buffer; 3-state Production
74ABT126DB Quad buffer; 3-state Not for design in
74ABT126PW Quad buffer; 3-state Production
74ABT162244 16-bit buffer/line driver with 30 Ω series termination resistors; 3-state ACT
74ABT162244DGG 16-bit buffer/line driver with 30 Ω series termination resistors; 3-state Production
74ABT162244DL 16-bit buffer/line driver with 30 Ω series termination resistors; 3-state Not for design in
74ABT16240A 16-bit inverting buffer/line driver; 3-state ACT
74ABT16240ADGG 16-bit inverting buffer/line driver; 3-state Production
74ABT16240ADL 16-bit inverting buffer/line driver; 3-state Not for design in
74ABT16244A 16-bit buffer/line driver; 3-state ACT
74ABT16244ADGG 16-bit buffer/line driver; 3-state Production
74ABT16244ADL 16-bit buffer/line driver; 3-state Not for design in
74ABT16245B 16-bit bus transceiver; 3-state ACT
74ABT16245BDGG 16-bit bus transceiver; 3-state Production
74ABT16245BDL 16-bit bus transceiver; 3-state Not for design in
74ABT20 Dual 4-input NAND gate ACT
74ABT20D Dual 4-input NAND gate Production
74ABT20DB Dual 4-input NAND gate Not for design in
74ABT20PW Dual 4-input NAND gate Production
74ABT244 Octal buffer/line driver (3-State) ACT
74ABT244D Octal buffer/line driver (3-State) Production
74ABT244DB Octal buffer/line driver (3-State) Not for design in
74ABT244PW Octal buffer/line driver (3-State) Production
74ABT245 Octal transceiver with direction pin (3-State) ACT
74ABT245D Octal transceiver with direction pin (3-State) Production
74ABT245DB Octal transceiver with direction pin (3-State) Not for design in
74ABT245PW Octal transceiver with direction pin (3-State) Production
74ABT32 Quad 2-input OR gate ACT
74ABT32D Quad 2-input OR gate Production
74ABT32DB Quad 2-input OR gate Not for design in
74ABT32PW Quad 2-input OR gate Production
74ABT74 Dual D-type flip-flop ACT
74ABT74D Dual D-type flip-flop Production
74ABT74DB Dual D-type flip-flop Not for design in
74ABT74PW Dual D-type flip-flop Production
74ABT16245BDGG-Q100 16-bit bus transceiver; 3-state Production
74ABTH162240DGG Development

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.