Advanced Low-Voltage CMOS ALVC(H)

Advanced low voltage CMOS

The advanced low voltage CMOS (ALVC) logic family is a speed upgrade of the LVC family. It contains an extensive selection of 16-bit parallel interface logic and gates for use in 3.3 V and mixed 3.3 V / 5.0 V systems.

ALVC logic devices are specified over 1.65 V to 3.6 V. With a balanced output drive of 24 mA and typical propagation delay of 4 ns, the ALVC family includes parallel interface logic, gates and translators.

Over voltage tolerant I/O, source termination resistor, bus hold and power OFF are some of the advanced features of these devices making them ideal for parallel interface applications.

ALVC products are available in SO, TSSOP and innovative leadless DQFN packages for PCB space saving. Nexperia's ALVC products are fully specified from -40°C to 85°C.

Key features and benefits

  • 2 ns typical propagation delay
  • Output drive capability IOH / IOL = ±24 mA
  • Low power
  • 3.6 volt-tolerant I/O
  • Live insertion/extraction permitted
  • Optional: Buffers and drivers with 30 Ω integrated series termination
  • Optional: Bus-Hold on data inputs
  • Bus interface functions available in 16-bit and 32-bit versions

Key applications

  • STB, DVD, HDTV
  • Workstations
  • Telecom and networking equipment
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

Advanced Low-Voltage CMOS ALVC(H)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74ALVC(H)16244 2.5 V / 3.3 V 16-bit buffer/line driver (3-State) ACT
74ALVC16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver (3-State) Production
74ALVC16244DL 2.5 V / 3.3 V 16-bit buffer/line driver (3-State) Not for design in
74ALVCH16244DGG 2.5 V / 3.3 V 16-bit buffer/line driver (3-State) Production
74ALVC(H)16245 16-bit transceiver with direction pin; 3-state ACT
74ALVC16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVC16245DL 16-bit transceiver with direction pin; 3-state Not for design in
74ALVCH16245DGG 16-bit transceiver with direction pin; 3-state Production
74ALVCH16245DL 16-bit transceiver with direction pin; 3-state Not for design in
74ALVC00 Quad 2-input NAND gate ACT
74ALVC00BQ Quad 2-input NAND gate Production
74ALVC00D Quad 2-input NAND gate Production
74ALVC00PW Quad 2-input NAND gate Production
74ALVC00-Q100 Quad 2-input NAND gate ACT
74ALVC00BQ-Q100 Quad 2-input NAND gate Production
74ALVC00D-Q100 Quad 2-input NAND gate Production
74ALVC00PW-Q100 Quad 2-input NAND gate Production
74ALVC02 Quad 2-input NOR gate ACT
74ALVC02BQ Quad 2-input NOR gate Production
74ALVC02D Quad 2-input NOR gate Production
74ALVC02PW Quad 2-input NOR gate Production
74ALVC04 Hex inverter ACT
74ALVC04BQ Hex inverter Production
74ALVC04D Hex inverter Production
74ALVC04PW Hex inverter Production
74ALVC08 Quad 2-input AND gate ACT
74ALVC08BQ Quad 2-input AND gate Production
74ALVC08D Quad 2-input AND gate Production
74ALVC08PW Quad 2-input AND gate Production
74ALVC125 Quad buffer/line driver; 3-state ACT
74ALVC125BQ Quad buffer/line driver; 3-state Production
74ALVC125D Quad buffer/line driver; 3-state Production
74ALVC125PW Quad buffer/line driver; 3-state Production
74ALVC125-Q100 Quad buffer/line driver; 3-state ACT
74ALVC125BQ-Q100 Quad buffer/line driver; 3-state Production
74ALVC125D-Q100 Quad buffer/line driver; 3-state Production
74ALVC125PW-Q100 Quad buffer/line driver; 3-state Production
74ALVC14 Hex inverting Schmitt trigger ACT
74ALVC14BQ Hex inverting Schmitt trigger Production
74ALVC14D Hex inverting Schmitt trigger Production
74ALVC14PW Hex inverting Schmitt trigger Production
74ALVC14 Hex inverting Schmitt trigger ACT
74ALVC14BQ Hex inverting Schmitt trigger Production
74ALVC14D Hex inverting Schmitt trigger Production
74ALVC14PW Hex inverting Schmitt trigger Production
74ALVC162835 18-bit registered driver with 30 Ω termination resistors (3‑state) ACT
74ALVC162835ADGG 18-bit registered driver with 30 Ω termination resistors (3‑state) Production
74ALVC162836A 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) ACT
74ALVC162836ADGG 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) Production
74ALVC164245 16-bit dual supply translating transceiver; 3-state ACT
74ALVC164245DGG 16-bit dual supply translating transceiver; 3-state Production
74ALVC164245DL 16-bit dual supply translating transceiver; 3-state Not for design in
74ALVC16835 18-bit registered driver; 3-state ACT
74ALVC16835ADGG 18-bit registered driver; 3-state Production
74ALVC16836 20-bit registered driver with inverted register enable; 3‑state ACT
74ALVC16836ADGG 20-bit registered driver with inverted register enable; 3‑state Production
74ALVC244 Octal buffer/line driver; 3-state ACT
74ALVC244BQ Octal buffer/line driver; 3-state Production
74ALVC244D Octal buffer/line driver; 3-state Production
74ALVC244PW Octal buffer/line driver; 3-state Production
74ALVC245 Octal bus transceiver; 3-state ACT
74ALVC245BQ Octal bus transceiver; 3-state Production
74ALVC245D Octal bus transceiver; 3-state Production
74ALVC245PW Octal bus transceiver; 3-state Production
74ALVC32 Quad 2-input OR gate ACT
74ALVC32BQ Quad 2-input OR gate Production
74ALVC32D Quad 2-input OR gate Production
74ALVC32PW Quad 2-input OR gate Production
74ALVC32-Q100 Quad 2-input OR gate ACT
74ALVC32BQ-Q100 Quad 2-input OR gate Production
74ALVC32D-Q100 Quad 2-input OR gate Production
74ALVC32PW-Q100 Quad 2-input OR gate Production
74ALVC373 Octal D-type transparent latch; 3-state ACT
74ALVC373BQ Octal D-type transparent latch; 3-state Production
74ALVC373D Octal D-type transparent latch; 3-state Production
74ALVC373PW Octal D-type transparent latch; 3-state Production
74ALVC374 Octal D-type flip-flop; positive-edge trigger; 3-state ACT
74ALVC374BQ Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC374D Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC374PW Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC541 Octal buffer/line driver; 3-state ACT
74ALVC541BQ Octal buffer/line driver; 3-state Production
74ALVC541D Octal buffer/line driver; 3-state Production
74ALVC541PW Octal buffer/line driver; 3-state Production
74ALVC541-Q100 Octal buffer/line driver; 3-state ACT
74ALVC541BQ-Q100 Octal buffer/line driver; 3-state Production
74ALVC541D-Q100 Octal buffer/line driver; 3-state Production
74ALVC541PW-Q100 Octal buffer/line driver; 3-state Production
74ALVC573 Octal D-type transparent latch; 3-state ACT
74ALVC573BQ Octal D-type transparent latch; 3-state Production
74ALVC573D Octal D-type transparent latch; 3-state Production
74ALVC573PW Octal D-type transparent latch; 3-state Production
74ALVC574 Octal D-type flip-flop; positive edge trigger; 3-state ACT
74ALVC574BQ Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC574D Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC574PW Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC74 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74ALVC74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVCH162244 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state ACT
74ALVCH162244DGG 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state Production
74ALVCH162245 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state ACT
74ALVCH162245DGG 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state Production
74ALVCH16373 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state ACT
74ALVCH16373DGG 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state Production
74ALVCH16374 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state ACT
74ALVCH16374DGG 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74ALVCH16501 18-bit universal bus transceiver; 3-state ACT
74ALVCH16501DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16821 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State) ACT
74ALVCH16821DGG 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State) Production
74ALVCH16823 18-bit bus-interface D-type flip-flop with reset and enable; 3-state ACT
74ALVCH16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74ALVC162334ADGG 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) Production
74ALVC162834ADGG 18-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) Production
74ALVC164245DGG-Q100 16-bit dual supply translating transceiver; 3-state Production
74ALVC16834ADGG 18-bit registered driver with inverted register enable (3‑state) Production
74ALVCH162601DGG 18-bit universal bus transceiver with 30 Ω termination resistor; 3-state Production
74ALVCH162827DGG 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state Production
74ALVCH16500DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16543DGG 16-bit D-type registered transceiver; 3-state Production
74ALVCH16600DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16601DGG 18-bit universal bus transceiver; 3-state Production
74ALVCH16646DGG 16-bit bus transceiver/register; 3-state Production
74ALVCH16652DGG 16-bit transceiver/register with dual enable; 3-state Production
74ALVCH16825DGG 18-bit buffer/driver (3-State) Production
74ALVCH16827DGG 20-bit buffer/line driver, non-inverting (3-State) Production
74ALVCH16841DGG 20-bit bus interface D-type latch; 3-state Production
74ALVCH16843DGG 18-bit bus-interface D-type latch (3-State) Production
74ALVCH16952DGG 16-bit registered transceiver (3-State) Production

Documentation

File name Title Type Date
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.