Low-Voltage BiCMOS Technology (LVT)

3 V high drive, low noise logic family

The LVT family combines the low power dissipation and low noise of CMOS with the high speed and high output drive of bipolar products. Nexperia's LVT devices exhibit highly stable static and dynamic characteristics over a wide temperature range.

LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.

Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.

LVT products are available in standard SO and TSSOP packages.

Nexperia's LVT products are fully specified from -40°C to 85°C.

Key features and benefits

  • Bus hold on data inputs
  • 2.0 ns typical propagation delay
  • Output drive capability IOH / IOL = -32 / +64 mA
  • Supply voltage range VCC = 2.7 V to 3.6 V
  • 5 volt-tolerant I/O
  • Power-up / power-down 3-state
  • Live insertion
  • Optional: Buffers and drivers with 30 Ω integrated series termination

Key applications

  • Backplane drivers
  • Workstations
  • Telecom and networking equipement
  • Advanced bus interfaces
  • Computer peripherals

Parametric search

Low-Voltage BiCMOS Technology (LVT)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74LVT(H)125 3.3 V quad buffer; 3-state ACT
74LVT125BQ 3.3 V quad buffer; 3-state Production
74LVT125D 3.3 V quad buffer; 3-state Production
74LVT125DB 3.3 V quad buffer; 3-state Not for design in
74LVT125PW 3.3 V quad buffer; 3-state Production
74LVTH125BQ 3.3 V quad buffer; 3-state Production
74LVTH125D 3.3 V quad buffer; 3-state Production
74LVTH125DB 3.3 V quad buffer; 3-state Not for design in
74LVTH125PW 3.3 V quad buffer; 3-state Production
74LVT(H)16244B 3.3 V 16-bit buffer/driver; 3-state ACT
74LVT16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVT16244BDL 3.3 V 16-bit buffer/driver; 3-state Not for design in
74LVTH16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTH16244BDL 3.3 V 16-bit buffer/driver; 3-state Not for design in
74LVT(H)16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVT16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVT16245BDL 3.3 V 16-bit transceiver; 3-state Not for design in
74LVTH16245BDGG 3.3 V 16-bit transceiver; 3-state Production
74LVTH16245BDL 3.3 V 16-bit transceiver; 3-state Not for design in
74LVT(H)16374A 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state ACT
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT16374ADL 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Not for design in
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT(H)2245 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state ACT
74LVT2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Not for design in
74LVT2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245D 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVTH2245DB 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Not for design in
74LVTH2245PW 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state Production
74LVT(H)244A 3.3 V octal buffer/line driver; 3-state ACT
74LVT244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVT244AD 3.3 V octal buffer/line driver; 3-state Production
74LVT244ADB 3.3 V octal buffer/line driver; 3-state Not for design in
74LVT244APW 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ABQ 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD 3.3 V octal buffer/line driver; 3-state Production
74LVTH244ADB 3.3 V octal buffer/line driver; 3-state Not for design in
74LVTH244APW 3.3 V octal buffer/line driver; 3-state Production
74LVT(H)244A-Q100 3.3 V octal buffer/line driver; 3-state ACT
74LVT244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244AD-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVTH244APW-Q100 3.3 V octal buffer/line driver; 3-state Production
74LVT(H)244B 3.3 V octal buffer/line driver; 3-state ACT
74LVT244BD 3.3 V octal buffer/line driver; 3-state Production
74LVT244BDB 3.3 V octal buffer/line driver; 3-state Not for design in
74LVT244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BD 3.3 V octal buffer/line driver; 3-state Production
74LVTH244BDB 3.3 V octal buffer/line driver; 3-state Not for design in
74LVTH244BPW 3.3 V octal buffer/line driver; 3-state Production
74LVT02 3.3 V Quad 2-input NOR gate ACT
74LVT02D 3.3 V Quad 2-input NOR gate Production
74LVT02DB 3.3 V Quad 2-input NOR gate Not for design in
74LVT02PW 3.3 V Quad 2-input NOR gate Production
74LVT04 3.3 V Hex inverter ACT
74LVT04D 3.3 V Hex inverter Production
74LVT04DB 3.3 V Hex inverter Not for design in
74LVT04PW 3.3 V Hex inverter Production
74LVT04-Q100 3.3 V Hex inverter ACT
74LVT04D-Q100 3.3 V Hex inverter Production
74LVT04DB-Q100 3.3 V Hex inverter Not for design in
74LVT04PW-Q100 3.3 V Hex inverter Production
74LVT08 3.3 V Quad 2-input AND gate ACT
74LVT08D 3.3 V Quad 2-input AND gate Production
74LVT08DB 3.3 V Quad 2-input AND gate Not for design in
74LVT08PW 3.3 V Quad 2-input AND gate Production
74LVT126 3.3 V quad buffer; 3-state ACT
74LVT126BQ 3.3 V quad buffer; 3-state Production
74LVT126D 3.3 V quad buffer; 3-state Production
74LVT126DB 3.3 V quad buffer; 3-state Not for design in
74LVT126PW 3.3 V quad buffer; 3-state Production
74LVT14 3.3 V hex inverter Schmitt trigger ACT
74LVT14BQ 3.3 V hex inverter Schmitt trigger Production
74LVT14D 3.3 V hex inverter Schmitt trigger Production
74LVT14DB 3.3 V hex inverter Schmitt trigger Not for design in
74LVT14PW 3.3 V hex inverter Schmitt trigger Production
74LVT14 3.3 V hex inverter Schmitt trigger ACT
74LVT14BQ 3.3 V hex inverter Schmitt trigger Production
74LVT14D 3.3 V hex inverter Schmitt trigger Production
74LVT14DB 3.3 V hex inverter Schmitt trigger Not for design in
74LVT14PW 3.3 V hex inverter Schmitt trigger Production
74LVT162240A 3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State) ACT
74LVT162240ADGG 3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State) Production
74LVT162244B 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3 state ACT
74LVT162244BDGG 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3 state Production
74LVT162244BDL 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3 state Not for design in
74LVT162245B 3.3V LVT 16-bit transceiver with 30 Ohm termination resistors; 3-state ACT
74LVT162245BDGG 3.3V LVT 16-bit transceiver with 30 Ohm termination resistors; 3-state Production
74LVT162245BDL 3.3V LVT 16-bit transceiver with 30 Ohm termination resistors; 3-state Not for design in
74LVT162373 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-sate ACT
74LVT162373DGG 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-sate Production
74LVT162374 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state ACT
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
74LVT16240A 3.3 V 16-bit inverting buffer/driver; 3-state ACT
74LVT16240ADGG 3.3 V 16-bit inverting buffer/driver; 3-state Production
74LVT16373A 3.3V 16-bit transparent D-type latch; 3-state ACT
74LVT16373ADGG 3.3V 16-bit transparent D-type latch; 3-state Production
74LVT16373ADL 3.3V 16-bit transparent D-type latch; 3-state Not for design in
74LVT16543A 3.3V 16-bit registered transceiver; 3-state ACT
74LVT16543ADGG 3.3V 16-bit registered transceiver; 3-state Production
74LVT16543ADL 3.3V 16-bit registered transceiver; 3-state Production
74LVT2241 3.3V Octal buffer/line driver with 30 Ohm series termination resistors; 3-State ACT
74LVT2241D 3.3V Octal buffer/line driver with 30 Ohm series termination resistors; 3-State Production
74LVT2241DB 3.3V Octal buffer/line driver with 30 Ohm series termination resistors; 3-State Not for design in
74LVT2241PW 3.3V Octal buffer/line driver with 30 Ohm series termination resistors; 3-State Production
74LVT2244 3.3V Octal buffer/line driver with 30Ohm series termination resistors (3-State) ACT
74LVT2244D 3.3V Octal buffer/line driver with 30Ohm series termination resistors (3-State) Production
74LVT2244DB 3.3V Octal buffer/line driver with 30Ohm series termination resistors (3-State) Not for design in
74LVT2244PW 3.3V Octal buffer/line driver with 30Ohm series termination resistors (3-State) Production
74LVT240 ABT octal inverting buffer (3-State) ACT
74LVT240D ABT octal inverting buffer (3-State) Production
74LVT240DB ABT octal inverting buffer (3-State) Not for design in
74LVT240PW ABT octal inverting buffer (3-State) Production
74LVT241 3.3 V octal buffer/line driver; 3-state ACT
74LVT241BQ 3.3 V octal buffer/line driver; 3-state Production
74LVT241D 3.3 V octal buffer/line driver; 3-state Production
74LVT241PW 3.3 V octal buffer/line driver; 3-state Production
74LVT245 3.3 V octal transceiver with direction pin (3-state) ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BD 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BDB 3.3 V octal transceiver with direction pin (3-state) Not for design in
74LVT245BPW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245D 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245DB 3.3 V octal transceiver with direction pin (3-state) Not for design in
74LVT245PW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245B 3.3 V octal transceiver with direction pin (3-state) ACT
74LVT245BBQ 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BD 3.3 V octal transceiver with direction pin (3-state) Production
74LVT245BDB 3.3 V octal transceiver with direction pin (3-state) Not for design in
74LVT245BPW 3.3 V octal transceiver with direction pin (3-state) Production
74LVT573 3.3 V octal D-type transparent latch; 3-state ACT
74LVT573BQ 3.3 V octal D-type transparent latch; 3-state Production
74LVT573D 3.3 V octal D-type transparent latch; 3-state Production
74LVT573DB 3.3 V octal D-type transparent latch; 3-state Not for design in
74LVT573PW 3.3 V octal D-type transparent latch; 3-state Production
74LVT640 3.3V Octal transceiver with direction pin; inverting (3-State) ACT
74LVT640D 3.3V Octal transceiver with direction pin; inverting (3-State) Production
74LVT640DB 3.3V Octal transceiver with direction pin; inverting (3-State) Not for design in
74LVT640PW 3.3V Octal transceiver with direction pin; inverting (3-State) Production
74LVTN16244B 3.3 V 16-bit buffer/driver; 3-state ACT
74LVTN16244BDGG 3.3 V 16-bit buffer/driver; 3-state Production
74LVTN16245B 3.3 V 16-bit transceiver; 3-state ACT
74LVTN16245BDGG 3.3 V 16-bit transceiver; 3-state Production

Documentation

File name Title Type Date
TSSOP48_SOT362-1_mk plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.