XC7 (7SH, 7WH, and 7SET)

Very high-speed logic

The very high-speed CMOS XC7 logic family is a speed upgrade of HC(T) with over-voltage tolerant inputs for true mixed voltage applications. Nexperia’s provides XC7SH and XC7WH products for use in 2.0 V to 6.0 V CMOS applications. XC7SET products are suitable for use in 4.5 V to 5.5 V TTL applications.

XC7 logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8 mA and typical propagation delay of 5 ns, the XC7 family includes single, dual and triple gates. Functions include inverters, buffers/line drivers and gates.

XC7 products are available in leaded and leadless PicoGate packages for PCB space saving. Nexperia’s XC7 products are fully specified from -40 °C to 125 °C.

Key features and benefits

  • 5 ns typical propagation delay
  • Balanced output drive IOH / IOL = ±8 mA
  • Low power
  • 5 V tolerant inputs
  • Low noise: VOLP = 0.8 V (max.)

Key applications

  • Industrial
  • Consumer electronics
  • Computer peripherals
  • Communications
  • Mixed voltage applications

Parametric search

XC7 (7SH, 7WH, and 7SET)
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
XC7SET02 2-input NOR gate ACT
XC7SET02GV 2-input NOR gate Production
XC7SET02GW 2-input NOR gate Production
XC7SET04 Inverter ACT
XC7SET04GV Inverter Production
XC7SET04GW Inverter Production
XC7SET08 2-input AND gate ACT
XC7SET08GV 2-input AND gate Production
XC7SET08GW 2-input AND gate Production
XC7SET125 Bus buffer_line driver; 3-state ACT
XC7SET125GF Bus buffer_line driver; 3-state Not for design in
XC7SET125GM Bus buffer_line driver; 3-state Production
XC7SET125GV Bus buffer_line driver; 3-state Production
XC7SET125GW Bus buffer_line driver; 3-state Production
XC7SET14 Inverting Schmitt trigger ACT
XC7SET14GV Inverting Schmitt trigger Production
XC7SET14GW Inverting Schmitt trigger Production
XC7SET14 Inverting Schmitt trigger ACT
XC7SET14GV Inverting Schmitt trigger Production
XC7SET14GW Inverting Schmitt trigger Production
XC7SET32 2-input OR gate ACT
XC7SET32GV 2-input OR gate Production
XC7SET32GW 2-input OR gate Production
XC7SET86 2-input EXCLUSIVE-OR gate ACT
XC7SET86GV 2-input EXCLUSIVE-OR gate Production
XC7SET86GW 2-input EXCLUSIVE-OR gate Production
XC7SH02 2-input NOR gate ACT
XC7SH02GV 2-input NOR gate Production
XC7SH02GW 2-input NOR gate Production
XC7SH04 Inverter ACT
XC7SH04GV Inverter Production
XC7SH04GW Inverter Production
XC7SH08 2-input AND gate ACT
XC7SH08GV 2-input AND gate Production
XC7SH08GW 2-input AND gate Production
XC7SH125 Bus buffer_line driver; 3-state ACT
XC7SH125GF Bus buffer_line driver; 3-state Not for design in
XC7SH125GM Bus buffer_line driver; 3-state Production
XC7SH125GV Bus buffer_line driver; 3-state Production
XC7SH125GW Bus buffer_line driver; 3-state Production
XC7SH14 Inverting Schmitt trigger ACT
XC7SH14GV Inverting Schmitt trigger Production
XC7SH14GW Inverting Schmitt trigger Production
XC7SH14 Inverting Schmitt trigger ACT
XC7SH14GV Inverting Schmitt trigger Production
XC7SH14GW Inverting Schmitt trigger Production
XC7SH32 2-input OR gate ACT
XC7SH32GV 2-input OR gate Production
XC7SH32GW 2-input OR gate Production
XC7SH86 2-input EXCLUSIVE-OR gate ACT
XC7SH86GV 2-input EXCLUSIVE-OR gate Production
XC7SH86GW 2-input EXCLUSIVE-OR gate Production
XC7SHU04 Inverter ACT
XC7SHU04GV Inverter Production
XC7SHU04GW Inverter Production
XC7WH126 Dual buffer/line driver; 3-state ACT
XC7WH126DC Dual buffer/line driver; 3-state Production
XC7WH126DP Dual buffer/line driver; 3-state Production
XC7WH14 Triple inverting Schmitt trigger ACT
XC7WH14DC Triple inverting Schmitt trigger Production
XC7WH14DP Triple inverting Schmitt trigger Production
XC7WH14GT Triple inverting Schmitt trigger Production
XC7WH14 Triple inverting Schmitt trigger ACT
XC7WH14DC Triple inverting Schmitt trigger Production
XC7WH14DP Triple inverting Schmitt trigger Production
XC7WH14GT Triple inverting Schmitt trigger Production
XC7WT14 Triple inverting Schmitt trigger ACT
XC7WT14DC Triple inverting Schmitt trigger Production
XC7WT14DP Triple inverting Schmitt trigger Production
XC7WT14GT Triple inverting Schmitt trigger Production
XC7WT14 Triple inverting Schmitt trigger ACT
XC7WT14DC Triple inverting Schmitt trigger Production
XC7WT14DP Triple inverting Schmitt trigger Production
XC7WT14GT Triple inverting Schmitt trigger Production

Documentation

File name Title Type Date
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.