FIFO registers

Outstanding memory devices for data buffers

Perfect for your data buffer and other applications, these cascadable low bit count memory devices offer 3-state outputs and independent asynchronous inputs and outputs.

Key features and benefits

  • Wide supply voltage range
  • Independent asynchronous inputs and outputs
  • 3-state outputs
  • Cascadable

Key applications

  • Data buffers

Parametric search

FIFO registers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC(T)40105 4-bit x 16-word FIFO register ACT
74HC40105D 4-bit x 16-word FIFO register Production
74HC40105PW 4-bit x 16-word FIFO register Production

Brochure (1)

File name Title Type Date
Nexperia_document_guide_Logic_translators_201711 Nexperia Logic Translators Brochure 2017-12-05

Marcom graphics (1)

File name Title Type Date
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.