Flip-Flops

Robust interfacing between asynchronous and synchronous systems

Our D-type and J-K flip-flops offer improved signal integrity with integrated termination resistors. They feature high noise immunity and low propagation delay, while a flow through pin out makes for easier layout.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improved signal integrity with integrated termination resistors
  • High noise immunity
  • Flow through pin out for easy layout
  • Wide supply voltage range
  • Low propagation delay
  • Overvoltage tolerant input options
  • Integrated source termination resistor options
  • Bus hold options

Key applications

  • Frequency division
  • Controlled delays
  • Interface between asynchronous and synchronous systems

Parametric search

Flip-Flops
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74ABT74 Dual D-type flip-flop ACT
74ABT74D Dual D-type flip-flop Production
74ABT74DB Dual D-type flip-flop Production
74ABT74PW Dual D-type flip-flop Production
74AHC(T)1G79 Single D-type flip-flop; positive-edge trigger ACT
74AHC1G79GV Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GW Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GV Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GW Single D-type flip-flop; positive-edge trigger Production
74AHC(T)273 Octal D-type flip-flop with reset; positive-edge trigger ACT
74AHC273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC273D Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273D Octal D-type flip-flop with reset; positive-edge trigger Production
74AHCT273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74AHC(T)374 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74AHC374D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC(T)377 Octal D-type flip-flop with data enable; positive-edge trigger ACT
74AHC377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHCT377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHCT377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74AHC(T)574 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74AHC574BQ Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC574D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT574BQ Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT574D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74AHC(T)74 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74AHC74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74AHCT74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC374 Octal D-type flip-flop; positive-edge trigger; 3-state ACT
74ALVC374BQ Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC374D Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC374PW Octal D-type flip-flop; positive-edge trigger; 3-state Production
74ALVC574 Octal D-type flip-flop; positive edge trigger; 3-state ACT
74ALVC574BQ Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC574D Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC574PW Octal D-type flip-flop; positive edge trigger; 3-state Production
74ALVC74 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74ALVC74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74ALVCH16374 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state ACT
74ALVCH16374DGG 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74ALVCH16374DL 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74ALVCH16821 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State) ACT
74ALVCH16821DGG 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State) Production
74ALVCH16821DL 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State) Production
74ALVCH16823 18-bit bus-interface D-type flip-flop with reset and enable (3-State) ACT
74ALVCH16823DGG 18-bit bus-interface D-type flip-flop with reset and enable (3-State) Production
74ALVCH16823DL 18-bit bus-interface D-type flip-flop with reset and enable (3-State) Production
74ALVT162821 2.5 V / 3.3 V 20-bit bus-interface D-type flip-flop, positive-edge trigger with 30 Ohm termination resistors (3-State) ACT
74ALVT162821DGG 2.5 V / 3.3 V 20-bit bus-interface D-type flip-flop, positive-edge trigger with 30 Ohm termination resistors (3-State) Production
74ALVT162821DL 2.5 V / 3.3 V 20-bit bus-interface D-type flip-flop, positive-edge trigger with 30 Ohm termination resistors (3-State) Production
74ALVT162823 18-bit bus-interface D-type flip-flop ACT
74ALVT162823DGG 18-bit bus-interface D-type flip-flop Production
74ALVT16821 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state ACT
74ALVT16821DGG 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state Production
74ALVT16821DL 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state Production
74ALVT16823 18-bit bus-interface D-type flip-flop with reset and enable; 3-state ACT
74ALVT16823DGG 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74ALVT16823DL 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Production
74AUP1G175 Low-power D-type flip-flop with reset; positive-edge trigger ACT
74AUP1G175GF Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GM Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GN Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GS Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GW Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G374 Low-power D-type flip-flop; positive-edge trigger; 3-state ACT
74AUP1G374GF Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GM Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GN Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GS Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GW Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G74 Low-power D-type flip-flop with set and reset; positive-edge trigger ACT
74AUP1G74DC Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GF Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GM Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GN Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GS Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GT Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GX Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G79 Low-power D-type flip-flop; positive-edge trigger ACT
74AUP1G79GF Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GV Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80 Low-power D-type flip-flop; positive-edge trigger ACT
74AUP1G80GF Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP2G79 Low-power dual D-type flip-flop; positive-edge trigger ACT
74AUP2G79DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GF Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GM Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80 Low-power dual D-type flip-flop; positive-edge trigger ACT
74AUP2G80DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GF Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GM Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GT Low-power dual D-type flip-flop; positive-edge trigger Production
74HC(T)107 Dual JK flip-flop with reset; negative-edge trigger ACT
74HC107D Dual JK flip-flop with reset; negative-edge trigger Production
74HC107DB Dual JK flip-flop with reset; negative-edge trigger Production
74HC107PW Dual JK flip-flop with reset; negative-edge trigger Production
74HCT107D Dual JK flip-flop with reset; negative-edge trigger Production
74HC(T)109 Dual JK flip-flop with set and reset; positive-edge trigger ACT
74HC109D Dual JK flip-flop with set and reset; positive-edge trigger Production
74HC109DB Dual JK flip-flop with set and reset; positive-edge trigger Production
74HCT109D Dual JK flip-flop with set and reset; positive-edge trigger Production
74HCT109DB Dual JK flip-flop with set and reset; positive-edge trigger Production
74HCT109PW Dual JK flip-flop with set and reset; positive-edge trigger Production
74HC(T)112 dual JK flip-flop with set and reset; negative-edge trigger ACT
74HC112D dual JK flip-flop with set and reset; negative-edge trigger Production
74HC112DB dual JK flip-flop with set and reset; negative-edge trigger Production
74HC112PW dual JK flip-flop with set and reset; negative-edge trigger Production
74HCT112D dual JK flip-flop with set and reset; negative-edge trigger Production
74HCT112DB dual JK flip-flop with set and reset; negative-edge trigger Production
74HCT112PW dual JK flip-flop with set and reset; negative-edge trigger Production
74HC(T)173 Quad D-type flip-flop; positive-edge trigger; 3-state ACT
74HC173D Quad D-type flip-flop; positive-edge trigger; 3-state Production
74HC173DB Quad D-type flip-flop; positive-edge trigger; 3-state Production
74HC173PW Quad D-type flip-flop; positive-edge trigger; 3-state Production
74HCT173D Quad D-type flip-flop; positive-edge trigger; 3-state Production
74HCT173DB Quad D-type flip-flop; positive-edge trigger; 3-state Production
74HC(T)174 Hex D-type flip-flop with reset; positive-edge trigger ACT
74HC174D Hex D-type flip-flop with reset; positive-edge trigger Production
74HC174DB Hex D-type flip-flop with reset; positive-edge trigger Production
74HC174PW Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT174D Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT174DB Hex D-type flip-flop with reset; positive-edge trigger Production
74HCT174PW Hex D-type flip-flop with reset; positive-edge trigger Production
74HC(T)175 Quad D-type flip-flop with reset; positive-edge trigger ACT
74HC175D Quad D-type flip-flop with reset; positive-edge trigger Production
74HC175DB Quad D-type flip-flop with reset; positive-edge trigger Production
74HC175PW Quad D-type flip-flop with reset; positive-edge trigger Production
74HCT175D Quad D-type flip-flop with reset; positive-edge trigger Production
74HCT175DB Quad D-type flip-flop with reset; positive-edge trigger Production
74HCT175PW Quad D-type flip-flop with reset; positive-edge trigger Production
74HC(T)273 Octal D-type flip-flop with reset; positive-edge trigger ACT
74HC273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74HC273D Octal D-type flip-flop with reset; positive-edge trigger Production
74HC273DB Octal D-type flip-flop with reset; positive-edge trigger Production
74HC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273D Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273DB Octal D-type flip-flop with reset; positive-edge trigger Production
74HCT273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74HC(T)374 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74HC374D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC374DB Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT374D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT374DB Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT374PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC(T)377 Octal D-type flip-flop with data enable; positive-edge trigger ACT
74HC377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC377DB Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377DB Octal D-type flip-flop with data enable; positive-edge trigger Production
74HCT377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74HC(T)574 Octal D-type flip-flop; positive edge-trigger; 3-state ACT
74HC574D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC574DB Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT574D Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT574DB Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HCT574PW Octal D-type flip-flop; positive edge-trigger; 3-state Production
74HC(T)74 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74HC74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC74DB Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HCT74BQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HCT74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HCT74DB Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HCT74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74HC73 Dual JK flip-flop with reset; negative-edge trigger ACT
74HC73D Dual JK flip-flop with reset; negative-edge trigger Production
74HC73DB Dual JK flip-flop with reset; negative-edge trigger Production
74HC73PW Dual JK flip-flop with reset; negative-edge trigger Production
74LV74 Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74LV74D Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LV74DB Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LV74PW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC(H)16374A 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state ACT
74LVC16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC16374ADL 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCH16374ADGG 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVCH16374ADL 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state Production
74LVC1G175 Single D-type flip-flop with reset; positive edge trigger ACT
74LVC1G175GF Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G175GM Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G175GN Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G175GS Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G175GV Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G175GW Single D-type flip-flop with reset; positive edge trigger Production
74LVC1G74 Single D-type flip-flop with set and reset; positive edge trigger ACT
74LVC1G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GD Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GF Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GM Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G79GF Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GW Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G80 Single D-type flip-flop; positive-edge trigger ACT
74LVC1G80GF Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GW Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GX Single D-type flip-flop; positive-edge trigger Production
74LVC273 Octal D-type flip-flop with reset; positive-edge trigger ACT
74LVC273BQ Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC273D Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC273DB Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC273PW Octal D-type flip-flop with reset; positive-edge trigger Production
74LVC2G74 Single D-type flip-flop with set and reset; positive edge trigger ACT
74LVC2G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GF Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GM Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC374A Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state ACT
74LVC374ABQ Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC374AD Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC374ADB Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC374APW Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state Production
74LVC377 Octal D-type flip-flop with data enable; positive-edge trigger ACT
74LVC377D Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC377DB Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC377PW Octal D-type flip-flop with data enable; positive-edge trigger Production
74LVC574A Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state) ACT
74LVC574ABQ Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state) Production
74LVC574AD Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state) Production
74LVC574ADB Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state) Production
74LVC574APW Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state) Production
74LVC74A Dual D-type flip-flop with set and reset; positive-edge trigger ACT
74LVC74ABQ Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74AD Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74ADB Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC74APW Dual D-type flip-flop with set and reset; positive-edge trigger Production
74LVC823A 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state ACT
74LVC823ABQ 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC823ABQ-Q100 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive Production
74LVC823AD 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC823ADB 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVC823APW 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state Production
74LVCH162374A 16-bit edge-triggered D-type flip-flop ACT
74LVCH162374ADGG 16-bit edge-triggered D-type flip-flop Production
74LVCH162374ADL 16-bit edge-triggered D-type flip-flop Production
74LVT(H)16374A 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state ACT
74LVT16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT16374ADL 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVTH16374ADGG 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Production
74LVT162374 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state ACT
74LVT162374DGG 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
74LVT162374DL 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state Production
HEF4013B Dual D-type flip-flop ACT
HEF4013BT Dual D-type flip-flop Production
HEF4013BTT Dual D-type flip-flop Production
HEF40175B Quad D-type flip-flop ACT
HEF40175BT Quad D-type flip-flop Production
HEF40175BTT Quad D-type flip-flop Production
HEF4027B Dual JK flip-flop ACT
HEF4027BT Dual JK flip-flop Production
74AVC16374DGG 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state Production

Application note (1)

File name Title Type Date
AN219 A metastability primer Application note 2013-03-13

Marcom graphics (1)

File name Title Type Date
XSON6_SOT1115_mk plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.