Combination Gates

Two or more discrete logic gates in a single logic solution

The integrated gates may be internally connected to generate a specific Boolean function or can remain independent. Our devices include over-voltage tolerant input options and open-drain output options to facilitate interfacing between different voltage nodes.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Reduce time to market for complex designs
  • Save board space
  • Open-drain output options
  • Improved signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • Overvoltage tolerant options
  • Low input threshold options
  • CMOS low power

Key applications

  • Cell phone
  • Computing
  • STB
  • LCD TV
  • Industrial controllers

Parametric search

Combination Gates
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AUP1G0832 Low-power 3-input AND-OR gate ACT
74AUP1G0832GF Low-power 3-input AND-OR gate Production
74AUP1G0832GM Low-power 3-input AND-OR gate Production
74AUP1G0832GN Low-power 3-input AND-OR gate Production
74AUP1G0832GS Low-power 3-input AND-OR gate Production
74AUP1G0832GW Low-power 3-input AND-OR gate Production
74AUP1G3208 Low-power 3-input OR-AND gate ACT
74AUP1G3208GF Low-power 3-input OR-AND gate Production
74AUP1G3208GM Low-power 3-input OR-AND gate Production
74AUP1G3208GN Low-power 3-input OR-AND gate Production
74AUP1G3208GS Low-power 3-input OR-AND gate Production
74AUP1G3208GW Low-power 3-input OR-AND gate Production
74AUP1G3208GX Low-power 3-input OR-AND gate Production
74AUP1G885 Low-power dual function gate ACT
74AUP1G885DC Low-power dual function gate Production
74AUP1G885GF Low-power dual function gate Production
74AUP1G885GM Low-power dual function gate Production
74AUP1G885GN Low-power dual function gate Production
74AUP1G885GS Low-power dual function gate Production
74AUP1G885GT Low-power dual function gate Production
74AUP1Z04 Low-power X-tal driver with enable and internal transistor ACT
74AUP1Z04GF Low-power X-tal driver with enable and internal transistor Production
74AUP1Z04GM Low-power X-tal driver with enable and internal transistor Production
74AUP1Z04GN Low-power X-tal driver with enable and internal transistor Production
74AUP1Z04GS Low-power X-tal driver with enable and internal transistor Production
74AUP1Z04GW Low-power X-tal driver with enable and internal transistor Production
74AUP1Z125 Low-power X-tal driver with enable and internal resistor; 3-state ACT
74AUP1Z125GF Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GM Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GN Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GS Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GW Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP2G0604 Low-power inverting buffer with open-drain and inverter ACT
74AUP2G0604GF Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GM Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GN Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GS Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GW Low-power inverting buffer with open-drain and inverter Production
74AUP2G3404 Low-power buffer and inverter ACT
74AUP2G3404GF Low-power buffer and inverter Production
74AUP2G3404GM Low-power buffer and inverter Production
74AUP2G3404GN Low-power buffer and inverter Production
74AUP2G3404GS Low-power buffer and inverter Production
74AUP2G3404GW Low-power buffer and inverter Production
74AUP2G3407 Low-power single buffer; single buffer with open-drain ACT
74AUP2G3407GF Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GM Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GN Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GS Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GW Low-power single buffer; single buffer with open-drain Production
74AUP3G0434 Low-power dual inverter and single buffer ACT
74AUP3G0434DC Low-power dual inverter and single buffer Production
74AUP3G0434GF Low-power dual inverter and single buffer Production
74AUP3G0434GM Low-power dual inverter and single buffer Production
74AUP3G0434GN Low-power dual inverter and single buffer Production
74AUP3G0434GS Low-power dual inverter and single buffer Production
74AUP3G0434GT Low-power dual inverter and single buffer Production
74AUP3G3404 Low-power dual buffer and single inverter ACT
74AUP3G3404DC Low-power dual buffer and single inverter Production
74AUP3G3404GF Low-power dual buffer and single inverter Production
74AUP3G3404GM Low-power dual buffer and single inverter Production
74AUP3G3404GN Low-power dual buffer and single inverter Production
74AUP3G3404GS Low-power dual buffer and single inverter Production
74AUP3G3404GT Low-power dual buffer and single inverter Production
74LVC1GX04 X-tal driver ACT
74LVC1GX04GV X-tal driver Production
74LVC1GX04GW X-tal driver Production
HEF4007UB Dual complementary pair and inverter ACT
HEF4007UBT Dual complementary pair and inverter Production
74AUP2G57DP Low-power dual PCB configurable multiple function gate Production
74AUP2G57GF Low-power dual PCB configurable multiple function gate Production
74AUP2G57GU Low-power dual PCB configurable multiple function gate Production
74AUP2G58DP Low-power dual PCB configurable multiple function gate Production
74AUP2G58GF Low-power dual PCB configurable multiple function gate Production
74AUP2G58GU Low-power dual PCB configurable multiple function gate Production
74AUP2G97DP Low-power dual PCB configurable multiple function gate Production
74AUP2G97GF Low-power dual PCB configurable multiple function gate Production
74AUP2G97GU Low-power dual PCB configurable multiple function gate Production
74AUP2G98DP Low-power dual PCB configurable multiple function gate Production
74AUP2G98GF Low-power dual PCB configurable multiple function gate Production
74AUP2G98GU Low-power dual PCB configurable multiple function gate Production
74AUP2T1326GF Low-power dual supply buffer/line driver; 3-state Production

Marcom graphics (1)

File name Title Type Date
XQFN10_SOT1160-1_mk plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.