Exclusive-NOR Gates

Low power X-NOR gates for high efficiency designs

Our devices offer you a wide supply voltage range and can reduce time to market for complex designs. Perfect in applications from phones to TVs, and from computing to industrial controllers.

Key features and benefits

  • Reduce time to market for complex designs
  • Improved signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • CMOS low power

Key applications

  • Cell phone
  • Computing
  • STB
  • LCD TV
  • Industrial controllers

Parametric search

Exclusive-NOR Gates
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
HEF4077B Quad 2-input EXCLUSIVE-NOR gate ACT
HEF4077BT Quad 2-input EXCLUSIVE-NOR gate Production

Marcom graphics (1)

File name Title Type Date
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.