Multivibrators

Built on low power CMOS for better efficiency

Used to create timing delays in synchronous applications, our monostable multivibrators feature low power CMOS for greater efficiency.

Key features and benefits

  • Simple control interface
  • Power on reset
  • Dual devices with separate reset inputs
  • Negative or positive edge triggered
  • CMOS low power

Key applications

  • Timing delays in control circuits

Parametric search

Multivibrators
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74AHC(T)123A Dual retriggerable monostable multivibrator with reset ACT
74AHC123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHC123AD Dual retriggerable monostable multivibrator with reset Production
74AHC123APW Dual retriggerable monostable multivibrator with reset Production
74AHCT123ABQ Dual retriggerable monostable multivibrator with reset Production
74AHCT123AD Dual retriggerable monostable multivibrator with reset Production
74AHCT123APW Dual retriggerable monostable multivibrator with reset Production
74HC(T)123 Dual retriggerable monostable multivibrator with reset ACT
74HC123BQ Dual retriggerable monostable multivibrator with reset Production
74HC123D Dual retriggerable monostable multivibrator with reset Production
74HC123DB Dual retriggerable monostable multivibrator with reset Production
74HC123PW Dual retriggerable monostable multivibrator with reset Production
74HCT123D Dual retriggerable monostable multivibrator with reset Production
74HCT123DB Dual retriggerable monostable multivibrator with reset Production
74HCT123PW Dual retriggerable monostable multivibrator with reset Production
74HC(T)221 Dual non-retriggerable monostable multivibrator with reset ACT
74HCT221D Dual non-retriggerable monostable multivibrator with reset Production
74HC423 Dual retriggerable monostable multivibrator with reset ACT
74HC423BQ Dual retriggerable monostable multivibrator with reset Production
74HC423D Dual retriggerable monostable multivibrator with reset Production
74HC4538 Dual retriggerable precision monostable multivibrator ACT
74HC4538D Dual retriggerable precision monostable multivibrator Production
74HC4538DB Dual retriggerable precision monostable multivibrator Production
74HC4538PW Dual retriggerable precision monostable multivibrator Production
74HCT4538 Dual retriggerable precision monostable multivibrator ACT
74HCT4538D Dual retriggerable precision monostable multivibrator Production
74HCT4538DB Dual retriggerable precision monostable multivibrator Production
74HCT4538PW Dual retriggerable precision monostable multivibrator Production
74LV123 Dual retriggerable monostable multivibrator with reset ACT
74LV123BQ Dual retriggerable monostable multivibrator with reset Production
74LV123D Dual retriggerable monostable multivibrator with reset Production
74LV123DB Dual retriggerable monostable multivibrator with reset Production
74LV123PW Dual retriggerable monostable multivibrator with reset Production
74LVC1G123 Single retriggerable monostable multivibrator; Schmitt trigger inputs ACT
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GF Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
HEF4047B Monostable/astable multivibrator ACT
HEF4047BT Monostable/astable multivibrator Production
HEF4528B Dual monostable multivibrator ACT
HEF4528BT Dual monostable multivibrator Production
HEF4538B Dual precision monostable multivibrator ACT
HEF4538BT Dual precision monostable multivibrator Production

Marcom graphics (1)

File name Title Type Date
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.