Phase Locked Loops

Demodulate signals and generate stable frequencies

Acting as an oscillator feedback system, PLLs comprise phase comparator, loop filter and voltage controlled oscillator (VCO). Our devices offer low power consumption, excellent VCO frequency linearity and are user configurable.

Key features and benefits

  • Wide supply voltage 3.0 to 6.0 V
  • Max. frequency up to 17 MHz (typ.)
  • Low power consumption
  • Excellent VCO frequency linearity
  • Choice of phase comparators
  • User configurable

Key applications

  • FM modulation and demodulation
  • Frequency synthesis and multiplication
  • Clock recovery
  • Data synchronization and conditioning
  • Voltage-to-frequency conversion
  • Motor-speed control.interface

Parametric search

Phase Locked Loops
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC(T)4046A Phase-locked-loop with VCO ACT
74HC4046AD Phase-locked-loop with VCO Production
74HC4046ADB Phase-locked-loop with VCO Not for design in
74HC4046APW Phase-locked-loop with VCO Production
74HCT4046AD Phase-locked-loop with VCO Production
74HCT4046ADB Phase-locked-loop with VCO Not for design in
74HCT9046A PLL with band gap controlled VCO ACT
74HCT9046AD PLL with band gap controlled VCO Production
HEF4046B Phase-locked loop ACT
HEF4046BT Phase-locked loop Production

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.