×

Application Specific MOSFETs

Optimized performance for demanding applications

As designers push the boundaries of application performance, it is increasingly crucial to understand how the MOSFET will be used in the application. In the past a standard power switch with a given figure of merit (FOM) would essentially work in any application. However, to address specific application requirements or functionality, it is increasingly necessary to optimize a set of MOSFET parameters to best match those requirements. For example, applications may require soft-start, extended Safe Operating Area, reliable linear mode performance, or enhanced protection. At Nexperia we combine our proven MOSFET expertise with broad application understanding to create an expanding range of application specific MOSFETs.

Products

Type number Description Status Quick access
BUK7V4R2-40H Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) Production
BUK9K13-60RA Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K25-40RA Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K35-60RA Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K52-60RA Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9M20-60EL Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9M31-60EL Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9M67-60EL Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9V13-40H Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) Production
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
PSMN012-60HL N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology enhanced for repetitive avalanche Production
PSMN013-100YSE N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 Production
PSMN013-40VLD Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) Production
PSMN040-100MSE N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications Production
PSMN047-100NSE N-channel 100 V, 53 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement Production
PSMN071-100NSE N-channel 100 V, 82 mOhm standard level ASFET with enhanced SOA in DFN2020. Designed for high power PoE, inrush management, eFuse and relay replacement Production
PSMN075-100MSE N-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications Production
PSMN0R9-30ULD N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-100ASE N-channel, 100 V, 1.04 mOhm, MOSFET with enhanced SOA in CCPAK1212 package Development
PSMN1R0-30YLE N-channel 30 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R0-40SSH N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMN1R0-40ULD N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMN1R1-100CSE N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package Development
PSMN1R1-30YLE N-channel 30 V, 1.3 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R2-55SLH N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 Production
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R5-30BLE N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK Production
PSMN1R5-50YLH N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN1R6-25YLE N-channel 25 V, 1.9 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN1R6-30MLH N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology Production
PSMN1R7-40YLD N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R9-80SSE N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 Production
PSMN2R0-30YLE N-channel 30 V 2 mΩ logic level MOSFET in LFPAK Production
PSMN2R0-55YLH N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN2R1-30YLE N-channel 30 V, 2.2 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMN2R3-100SSE N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 Production
PSMN2R3-100SSJ N-channel 100 V, 2.3 mOhm Application Specific MOSFET (ASFET) in LFPAK88 Development
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R5-80SSE N-channel 80 V, 2.5 mOhm MOSFET with enhanced SOA in LFPAK88 Qualification
PSMN2R9-100SSE N-channel 100 V, 2.9 mOhm MOSFET with enhanced SOA in LFPAK88 Qualification
PSMN3R4-30BLE N-channel 30 V, 3.4 mΩ logic level MOSFET in D2PAK Production
PSMN3R7-100BSE N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK Production
PSMN3R9-100YSF NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
PSMN4R2-40VSH Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) Production
PSMN4R2-80YSE N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E Production
PSMN4R8-100BSE N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK Production
PSMN4R8-100YSE N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
PSMN7R6-100BSE N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK Production
PSMN8R9-100BSE N-channel 100 V, 10 mOhm, standard level MOSFET in D2PAK Production
PSMNR51-25YLH N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMNR56-25YLE N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E Production
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMNR60-25YLH N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMNR67-30YLE N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E Production
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMNR70-40SSH N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMNR82-30YLE N-channel 30 V, 0.87 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMNR89-25YLE N-channel 25 V, 0.98 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMNR90-50SLH N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 Production
PSMNR98-25YLE N-channel 25 V, 1.1 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56 Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
RS1087_LFPAK56-UL2595-BottomTop-v1 RS1087_LFPAK56-UL2595-Bottom+Top-v1 Marcom graphics 2020-09-30

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference